Industrial Hydraulic Cylinders - Series HMD (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Industrial Hydraulic Cylinders - Series HMD (Europe) Industrial Hydraulic Cylinders - Series HMD (Europe)

Industrial Hydraulic Cylinders - Series HMD (Europe)

210 bar Industrial Hydraulic Cylinders conforming to DIN 24554. The tie rod construction sets the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.

Technical Specifications

  • Product Style: Tie Rod
  • Maximum Operating Pressure: 210 bar
  • Minimum Bore Diameter: 25 mm
  • Bore Diameter: 200 mm
  • Minimum Rod Diameter: 12 mm
  • Maximum Rod Diameter: 140 mm
  • Maximum Stroke Length: 5000 mm
  • Operating Temperature: -20 to 150 °C
  • Mounting Type: Flange, Foot, Pivot, Trunnion
  • Cylinder Action: Single Acting, Double Acting
  • Port Type: Metric, BSPP
  • Piston Type: Standard, Low Friction, Load Master
  • Rod End Type: 4
  • Rod End Thread Type: Metric
  • Number of Rod Sizes per Bore Size: 2
Safety Warning

Full Product Description

HMD Series metric tie rod hydraulic cylinders are Compact Series cylinders rated for use at working pressures up to 210 bar depending on the rod end and type of service. Like all cylinders from Parker Hydraulics, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity year after year. Parker's HMD series metric cylinders meet the requirements of DIN 24554, 160 bar Compact Series.

To generate a CAD model of an HMD Series cylinder, please follow the steps for the equivalent HMD Series cylinder by using the CUSTOM CONFIGURATOR button.

A wide range of optional features such as different mounting styles and piston rod diameters is available, permitting HMD cylinders to be customised to suit different industrial applications. A more extensive range of options is available for HMD Series cylinders, including feedback transducers and position switches, cushions, oversize ports, stop tubes, stroke limiters, gland drains, rod end protection and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation

Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Factory Automation
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Vehicle Assembly Facilities

Natural Resources
• Mining
• Oil & Gas

Processing
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing
• Primary Metal Refining/Process
• Rubber & Tie Processing

Features/Benefits:
• 5 standard mounting styles
• Single and double rod designs available
• 6 standard male and female rod end threads
• 2 rod sizes per bore
• Strokes available in any practical stroke length
• Rod gland can be removed in situ for seal replacement
• Hard chrome plated rod for increased seal and cylinder life
• Wide range of sealing systems to suit all applications and environments
• Suitable in a wide range of fluid specifications and temperature ranges from -20°C to +150°C
• Rod locking device for increased safety and functionality
• World class cushioning solutions, available at either or both ends
• Wide range of mounting and rod end accessories
• Wide range of special features, e.g. stroke adjuster, rod bellow, gland drain, proximity switches or integrated linear transducers
• Bespoke custom designs on request

Applications:
• Machine tools
• Transfer lines
• Injection moulding
• Presses
• Test equipment
• Robotics
• Machining Center
• Assembly Line

Related Documents

×

687PDC
687940