HN12L-7CVPN - Finite H-Series Filter Housings | Parker NA

Finite H-Series Filter Housings | #HN12L-7CVPN

HN12L-7CVPN

Finite H-Series Filter Housings | #HN12L-7CVPN

Parker’s Finite filter vessels eliminate oil, water, and particulate contamination from large flows of compressed air and gas.


Technical Specifications

  • Micron Rating (µm): 0.5
  • Thread Type: NPT
  • Element Seal Material: Flourocarbon
  • Filter Rating (%): 99.5
  • Pre-Installed Optional Accessories: No Accessories
  • Filter Type: Coalescer
  • Port Connection (inch): 3
  • Replacement Element: 7CVP35-280 X 1
  • Maximum Flow Rate (cfm): 1660 @ 100 PSIG
  • Length: Long
  • Maximum Flow Rate: 2822 m3/hour at 7 bar
  • Brand: Finite
  • Weight: 34.14 lb, 15.48 kg
  • Maximum Operating Temperature: 175 °F, 79 °C
  • Element Removal Clearance: 28.5 inch
  • Width: 8 inch, 203 mm
  • Height: 36 inch, 915 mm
Safety Warning

Item Information

Submicronic contaminants in compressed air systems plug orifices of sensitive pneumatic instrumentation, wear out seals, erode system components, reduce the absorptive capacity of desiccant air/gas dehydrators, foul heat transfer surfaces, reduce air tool efficiency, and damage finished products. The results include product rejects, lost production time and increased maintenance expense.


For example, trace amounts of submicronic oil can cause serious fish eye blemishing in automotive finishing operations. Water left in air lines can freeze during exposure to cold temperatures, blocking flow or rupturing pipes. Compressor lubricant not captured in a coalescing filter will eventually collect in pneumatic components, causing premature component repair or replacement. Environmental concerns will be raised if oily, compressed air is continually discharged into the atmosphere through a pneumatic muffler.


Highlighted Features Include:


• Coalescing, particulate and adsorption filter elements available

• Optional indicators, gauges and drains

• Temperatures up to 450°F (232°C)

• Pressures to 500 PSIG (34 bar)

• Connection sizes from 1/4" to 3" NPT, BSPP & BSPT

• Flows from 10 to 1660 SCFM (17-2822 m3/hr)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031