Hose Fitting Insertion Device - Europe | Product Series

Filter by

    No filters selected

Weight

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Fitting Insertion Device - Europe

Hose Fitting Insertion Device - Europe

The TH1E-5 is the first manual fitting insertion device for the assembly or pre-assembly of low, medium and high pressure hose assemblies up to size -20.

Technical Specifications

  • Height: 140 mm
  • Weight: 25 kg
  • Length: 650 mm
  • Width: 250 mm
Safety Warning

Full Product Description

The TH1E-5 is the first manual fitting insertion device for the assembly or pre-assembly of low, medium and high pressure hose assemblies up to size -20.
Straight fittings are using an insertion cone or insertion mandrel while bended fittings are inserted into the hose using an insertion disk. The hose is simply fixed in the clamping unit and the nipple or the fitting is slightly pushed by hand into the hose. Subsequently the insertion unit which is equipped with insertion cone, mandrel, or disc is pushed to the left by hand lever until the nipple or fitting is completely inserted into the hose

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Portable, compact, rugged design

Applications:
• Enable to assembly or pre-assembly of low, mediumand high pressure hose assemblies up to size -20 in many applications
Products Weight Size
TH1E-5 25 kg L 650 x W 250 x H 140 mm

687PDC
687513