Mini High Pressure Filter - HPA Series | #HPA.2425.100


LOADING IMAGES
HPA.2425.100

Mini High Pressure Filter - HPA Series | #HPA.2425.100

The HPA Series mini high pressure inline hydraulic oil filter is a small, robust filter concept with flow rates up to 45 l/min and pressure level up to 280 bar.


Technical Specifications

  • Options: None
  • Connection Type: G⅜
  • Micron Rating: 5 µm
  • Filter Element Type: Q005 Glass Fiber
  • Length: Length 2
  • Seal Material: Nitrile
  • Flow Rate: 0 to 32 l/min
  • Bypass Valve Pressure Rating: 5 bar
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Hydraulic Filter
  • Filter Type: Mini High Pressure Filter
  • Product Series: HPA Series
  • Application: • Lorry Mounted Cranes
    • Agricultural Equipment
    • Container Hhook Loaders
  • Pressure Rating: 280 bar Maximum
  • Housing Material: Brass
  • Operating Temperature: -30 to 90 °C
Safety Warning

Item Information

HPA Series mini high pressure filter are small and easy to install.

HPA is a robust solution to the low flow applications that larger filters are unable to effectively handle.

Made from high strength brass stampings and supplied with a wide range of media options.HPA Series mini pressure filters provide reliable, high efficiency protection.

Typical applications:
• Low Flow Servo Systems
• Pilot Lines
• Small Mobile Equipment
• Lubrication Systems
• High Pressure Water Systems

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472