HPHS4M - Pressure Blanking Plug – HPH Series | Parker NA

Pressure Blanking Plug – HPH Series | #HPHS4M

HPHS4M

Pressure Blanking Plug – HPH Series | #HPHS4M

Parker's threaded blanking plugs for safe and reliable blanking of pressure ports.
Available in pressure ratings up to 10,000 psi (689 bar) and in a wide range of materials for most service applications.


Technical Specifications

  • Material: 316 Stainless Steel
  • Port Size: 1/4 Inch
  • Maximum Operating Pressure: 10000 PSI / 689 BAR
  • Options: Contact Parker for other thread types and sizes
Safety Warning

Item Information

Parker's threaded blanking plugs for safe and reliable blanking of pressure ports, typically vent, bleed, drain, test or calibration. They are designed to complement the Parker's H series range of valves and manifolds.
These plugs are available in pressure ratings up to 10,000 psi (689 bar) and in a wide range of materials for most service applications

Industries:
• Oil and Gas
• Chemical
• Petrochemical
• Power Generation
• Nuclear
• Transportation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516