HPMTB12-K - Brass Push-to Connect Prestomatic fittings, Series PMT | Parker NA

Brass Push-to Connect Prestomatic fittings, Series PMT | #HPMTB12-K

HPMTB12-K

Brass Push-to Connect Prestomatic fittings, Series PMT | #HPMTB12-K

Parker's Prestomatic brass fitting designed for all D.O.T.(Department of Trasportation) truck and trailer applications. Have all your vehicle and equipment applications covered, with industry-leading performance and value you can count on.


Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 250 psi, 17 bar
  • Tube Material: Nylon DIN 73378, Nylon Tubing SAE J844 Type A & B, Stainless Steel
  • Application: Air Brake Systems, Accessories
  • Specifications Met: D.O.T. FMVSS 571.106, DIN 74324
  • Body Material: Brass
  • Materials of Construction: Brass (Collet)
  • O-Ring Material: Buna N
  • Seal Material: Buna N (O-Ring)
  • Configuration: Tube to Tube
  • Shape: Union
  • Connection 1 Size: n/a, 12 mm Tube O.D.
  • Connection 1 Type: Push-to-Connect
  • Connection 2 Size: n/a, 12 mm Tube O.D.
  • Connection 2 Type: Push-to-Connect
  • Connection 3 Size: n/a
Safety Warning

Item Information

Parker's Prestomatic brass fitting designed for all D.O.T.(Department of Trasportation) truck and trailer applications.

Prestomatic fitting series meeting or exceeding specifications, Parker offers transportation components in the sizes, pressure ratings, special designs and long-lasting durability that hydraulic or pneumatic systems demand.

This series has all your vehicle and equipment applications covered, with industry-leading performance and value you can count on.With all its excellent features, the PMT series meets your requirement in all D.O.T.(Department of Trasportation) truck and trailer applications, and provides you good flexibility.


Market;
• Heavy duty truck
• Trailer
• Mobile
• Rail

Features/Benefits:
• D.O.T. quick connect push-in fittings for repairing truck and trailer air brake lines.
• For use in air brake systems on semi-trucks, trailers, buses, mobile equipment and farm implements.
• Use in secondary air applications such as pneumatic doors for rail, air seats, shock absorbers and in cab instruments.
• All brass air brake fitting.
• Quick connect push-in fitting for leak proof tube connections.
• Quick connecting push-in fittings for servicing work by fleets, repair shops and farm implement dealers


Applications;
• Air brakes
• Air tanks
• Air ride
• Sliders
• Tire inflation
• Primary & secondary air lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E05702