HPZA-7000 - Zero Air Generators | Parker NA

Zero Air Generators | #HPZA-7000

Zero Air Generators

Zero Air Generators | #Zero Air Generators

Zero Air Generators


Technical Specifications

  • Flow Rate: 7 l/min
  • Brand: Balston, Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences, Oil & Gas, Chemical Processing
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Zero Air Gas Generator
  • Flow Rate: 7 L/min
  • Gas Type Generated: Zero Air
  • Gas Purity: < 0.05 ppm (Hydrocarbon Content)
  • Inlet Port Size: 1/4 inch
  • Outlet Port Size: 1/4 inch
  • Port Type: Female NPT
  • Electrical Requirements: Yes
  • Input Voltage: 120 VAC 60 Hz
  • Ambient Temperature: 86 °F Max.
  • Inlet Pressure Rating: 40 to 125 psig
  • Outlet Pressure Rating: up to 115 psig
  • Specifications Met: IEC 1010-1, CSA, UL 3101, CE
  • Compressor Included: No
  • Weight: 41 lb, 19 kg
  • Height: 16 inch
  • Width: 12 inch
  • Depth: 13 inch, 340 mm
Safety Warning

Item Information

Parker Zero Air Generators are systems manufactured with state-of-the art, highly reliable components engineered for easy installation, operation, and long term performance. Parker Zero Air Generators are much easier to install than dangerous high pressure gas cylinders, and only need to be installed once! All that is required is a standard compressed air line and an electrical outlet.
Parker Zero Air Generators are easy to operate, there is no complicated operating procedure to learn or any labor intensive monitoring required. Parker Zero Air Generators eliminate all the inconveniences and costs of cylinder gas supplies and dependence on outside vendors. Uncontrollable vendor price increases, contract negotiations, long term commitments, and tank rentals are no longer a concern. Parker Zero Air Generators offer long term cost stability.
There is no need to use valuable laboratory floor space to store excessive reserves to protect yourself from late deliveries, transportation interruptions, or periods of tight supplies. With a Parker Zero Air Generator, you control your supply.
Features/Benefits
• Produce UHP Zero Air from house compressed air (<0.05 ppm THC)
• Eliminate inconvenient and dangerous zero air cylinders from the laboratory
• Increase the accuracy of analysis and reduce the cleaning requirement of the detector
• Qualitative SMART-Display provides operational status at a glance
• Recommended and used by many GC and column manufacturers
• Typical payback period of less than 1 year
• Silent operation and minimal operator attention required
• Models available to service up to 66 FIDs

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031