ETFE Heat Shrink Tubing 1.5/1 | #HS1.5ETFE1/8-NC48.000


LOADING IMAGES
HS1.5ETFE1/8-NC48.000

ETFE Heat Shrink Tubing 1.5/1 | #HS1.5ETFE1/8-NC48.000

ETFE 1.5/1 Heat Shrink Tubing is similar to FEP heat shrink except it offers a greater tensile strength. It is well suited for applications where increased abrasion resistance is needed.


Technical Specifications

  • Minimum Expanded I.D. (inch): 0.125
  • Product Type: Heat Shrink Tubing, 1.5/1
  • Specifications Met: RoHS
  • Application: Electrical Insulation, Protective Cover
  • Minimum Expanded Inside Diameter: 0.125 inch, 3.18 mm
  • Recovered Inside Diameter: 0.083 inch, 2.11 mm
  • Recovered Wall Thickness: 0.01 inch, 0.25 mm
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: n/a
  • Tube Material: ETFE
  • Size: 1/8 inch
  • Length: 1.22 mm, 4 ft
  • Length per Package: n/a
  • Product Style: ETFE Shrink

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

ETFE 1.5/1 Heat Shrink Tubing offers better abrasion resistance that other fluoropolymer heat shrinks but operates at a lower temperature. It is supplied in an expanded state to allow easy slippage over components where protection is needed. As a protective cover, ETFE Shrink eliminates dirt and dust build up and adds added protection to the enclosed product.

Markets:
• Industrial
• Chemical

Features
• 1:5/1 shrink ratio
• Excellent tensile strength for better abrasion resistance
• Good heat resistance up to 302°F (150°C)
• Chemically inert to many chemicals and solvents
• Turnkey services available for custom shrinking, etching and laser marking

Applications:
• Protective covering for components
• Electrical insulation
• Rollers

Technical Specifications:
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: 347°F to 450°F/-75 to 150°C
• Translucent, colors available as custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563