FEP Heat Shrink Tubing | #HS1.6FEP1/4-NC48.000


LOADING IMAGES
HS1.6FEP1/4-NC48.000

FEP Heat Shrink Tubing | #HS1.6FEP1/4-NC48.000

FEP 1.3/1 & 1.67/1 clear heat shrink tubing is ideal for covering medical instruments, thermometers, lighting fixtures, battery packs and other instruments where protection is needed.


Technical Specifications

  • Recovered Inside Diameter: 0.150
  • Minimum Expanded Inside Diameter: 0.250
  • Product Style: Fractional
  • Specifications Met: ASTM D2902, Type II, USP Class VI, AS 23053/11, UL 94 V-0, ASTM D3296, FDA 21 CFR 177.1550
  • Application: Catheter Manufacturing, Electrical Insulation, Light Bulb Cover, Battery Packs, Protective Cover
  • Minimum Expanded Inside Diameter: 0.250 inch, 6.35 mm
  • Recovered Inside Diameter: 0.150 inch, 3.81 mm
  • Recovered Wall Thickness: 0.010 inch, 0.25 mm
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural (colors available upon request)
  • Weight: 0.0047 lb/ft, 0.007 kg/m
  • Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Size: 1/4 inch
  • Length per Package: n/a
  • Length: 4 ft, 1.22 m
  • Product Style: Fractional
  • Product Type: 1.6/1 1/4"

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

FEP Heat Shrink Tubing is a very clear shrink tube and easier to shrink than PTFE and operates as high as 400°F (204°C). It is supplied in an expanded state to allow easy slippage over medical instruments, thermometers, lighting fixtures and other instruments where protection is needed. As a protective cover, FEP Shrink eliminates dirt and dust build up and adds lubricity to components. Did you know that Parker offers turnkey services for Fluoropolymer Heat Shrink? Even on very difficult applications, such as copper coils, using Parker as an outsource resource for custom applying of heat shrinkable tubing eliminates kinking, wrinkles and ensures consistency every time. In addition, outsourcing reduces scrap and allows you to use the product immediately upon receipt without using additional space in your warehouse for carrying inventory.

Specialty heat shrink is available in PFA and ETFE. All heat shrink products can be supplied with etch on the inside diameter, outside diameter or both for bonding. In addition, laser marking is available for identification purposes.

Markets:
• Industrial
• Government
• Electrical
• Medical
• Marine

Features/Benefits:
• 1:3/1 shrink ratio or 1:67/1 shrink ratio
• Exceptional heat resistance up to 400°F (204°C)
• Easier to shrink than PTFE
• Medical grade heat shrink available
• Chemically inert
• Low coefficient of friction eliminates dirt and dust build up
• Superior dielectric strength
• Self-extinguishing
• Non-wetting

Applications:
• Protective covering for components
• Electrical insulation
• Rollers
• UV light Covering
• Medical instruments
• Catheter constructions
• Bulb protection
• Battery packs

Certifications/Compliance:
• ASTM D2902 Type II
• ASTM D3296-03
• Dimensionally compliant to AS23053/11
• 21 CFR 177.1550 compliant< br/>• USP Class VI compliant< br/>• UL 94 V-0 compliant

Specifications:
• Tubing produced from virgin FEP (Fluorinated Ethylene Propylene)
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: • 1” Dia. and below - 410°F/210°C, Over 1” Dia. - 430°F/221°C
•Colors available as custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563