HS4TFI1/2-NC48.000 - Heat Shrinkable PTFE Tubing - 4:1 Heat Shrink

PTFE 4:1 Heat Shrinkable Tubing | #HS4TFI1/2-NC48.000

HS4TFI1/2-NT-SP

PTFE 4:1 Heat Shrinkable Tubing | #HS4TFI1/2-NT-SP

4:1 PTFE Heat Shrink Tubing has the largest expansion ratio available in a PTFE shrink tubing, enabling it to provide a protective covering for irregular shaped objects.


Technical Specifications

  • Minimum Expanded I.D. (inch): 0.500
  • Specifications Met: ASTM 2902, Type I, FDA 21 CFR 177.1550, USP Class VI, UL 94 V-0, AS 23053/12
  • Application: Electrical Insulation, High Temperature Applications, Laboratory, Protective Cover
  • Length per Package: 30.5 m, 100 ft
  • Product Type: Heat Shrink Tubing, 4:1
  • Minimum Expanded Inside Diameter: 0.5 inch, 12.7 mm
  • Recovered Inside Diameter: 0.144 inch, 3.66 mm
  • Recovered Wall Thickness: 0.015 inch, 0.38 mm
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: 0.0075 lb/ft, 0.0112 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: 1/2 inch
  • Product Style: Industrial Wall
Safety Warning

Item Information

When the heat is on, Parker manufactures PTFE high temperature heat shrink tubing, a fluoropolymer heat shrink tubing that protects components from heat, sparks and contaminants while handling long term exposure to  temperatures as high as 500°F (260°C).  When heated, the heat shrink conforms to the size and shape of the original object, providing a protective covering. The biggest advantage to using Parkers' PTFE 4:1 is its' ability to easily slip over objects with protrusions or irregular shapes and still provide a snug fit.   In addition, the thin wall promotes quick installations while keeping the tubing flexible. For a full recovery, the expanded diameter should be 50% larger than the diameter of the object to be recovered over.

Markets:
• Industrial
• Government
• Electrical

Features/Benefits:
• 4:1 shrink ratio
• Exceptional heat resistance up to 500°F (260°C)
• Chemical resistant
• Chemically inert
• Superior dielectric strength
• Lowest coefficient of friction
• Self-extinguishing
• Non-wetting

Applications:
• Protective covering for components
• Electrical insulation
• Rollers
• Bulb protection
• Battery Pack protection

Certifications/Compliance:
• ASTM D2902 Type I
• AMS 3584A
• USP Class VI compliant< br/>• UL 94 V-0 compliant

Specifications:
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: 662°F/350°C for 10 minutes per AMS-DTL-23053/12A
•Colors available as custom run

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563