OBSOLETE: High Durometer Tubing - HU/HUM Series | #HUM-12-BLK-0100


LOADING IMAGES
HUM-12-BLK-0100

OBSOLETE: High Durometer Tubing - HU/HUM Series | #HUM-12-BLK-0100 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Application: Instrumentation, Pneumatics, Machine Tools, Robotics, Vacuum
  • Tube Inside Diameter: 0.315 inch, 8 mm
  • Tube Outside Diameter: 0.472 inch, 12 mm
  • Maximum Operating Pressure: 180 psi, 12.4 bar
  • Minimum Burst Pressure: 540 psi, 37.2 bar
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Compatible Fitting: Flow Controls, Prestolok®
  • Media: Air, Water
  • Color: Black
  • Weight: 0.073 lb/ft, 0.049 kg/m
  • Tube Material: Polyurethane
  • Size: 12 mm
  • Length per Package: 100 ft, 30.5 m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The HU/HUM Series Polyurethane Tubing is extruded from high durometer polyurethane which creates a tube that can handle greater burst pressures than a standard polyurethane tube. Like U/UM Series, HU/HUM Series polyurethane tubing is tough, highly kink resistant and more flexible than nylon. It is commonly used in pneumatic applications, typically in pneumatic controls requiring high flexibility, kink resistance and movement. The non-marring surface will not damage finished surfaces and PU tubing offers the best abrasion and tear resistance available for plastic tubing and it is supplied in multiple transparent and opaque colors for system color coding.

Markets:
• Industrial
• Machine Tool
• Semiconductor
• Laboratory

Features/Benefits:
• 90 to 95 Shore A durometer
• Excellent wear resistance to reduce tubing replacement
• Excellent hydrolytic stability ensures that it will not degrade when used in water based applications
• Flexible and easy to assemble onto designated fittings

Applications:
• Pneumatic controls
• Low to medium pressure pneumatics where weld spatter resistance is not required
• Vacuum equipment
• Analytical instrumentation
• Robotics
• Semiconductor equipment
• Medical and laboratory applications

Technical Specifications:
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur.
• Opaque colors are available in black, blue, dark blue, red, and yellow
• Working and burst pressures rated at 73°F /23°C
• The wall thickness is for reference only
• Packaged on reels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563