Hybrid Actuation System Cylinders - HAS 500 Series (Americas) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hybrid Actuation System Cylinders - HAS 500 Series (Americas)

Hybrid Actuation System Cylinders - HAS 500 Series (Americas)

HAS 500 Series’ hybrid design combines the controllability of electromechanical actuators with the durability of a traditional hydraulic system in an all-in-one actuation system that eliminates the need for a hydraulic power unit, hoses and valving.

Technical Specifications

  • Specifications Met: ANSI (NFPA) T3.6.7R3-2009
  • Bore Diameter: 2 to 8 inch
  • Push Force: 800 lbf, 150000 lbf
  • Current: Varies per Motor type and size, up to 30 amps (AC), 175 amps (DC).
  • Rated Speed: Varies per Bore Size, up to 6 inch per sec.
  • Displacement: 3 cm3/rev, 12 cm3/rev
  • Pressure Relief Setting: up to 3300 psi, up to 228 bar
  • Output Power: 0.8 to 9.3 HP (Continuous), 27 HP (Peak)
  • Length: Available in any practical stroke length.
  • Operating Pressure: up to 3000 psi, 207 bar
  • For Fluid Type: DuraClean (Std), Fire Resistance, Bio-Degradable and Cold Climate options
  • Operating Temperature: 10 to 165 °F
  • Rod Diameter: 0.625 to 5.5 inch
  • Mounting Option: 19 Standard Styles at various application ratings
  • Assembly: Welded Construction, Bolted Construction
  • Technology: Hydraulics
  • Product Type: Cylinder Actuator
  • Product Series: Series HAS 500 Hybrid Actuation System Cylinders
Safety Warning

Full Product Description

The Hybrid Actuation System (HAS) is ideal for linear motion applications, suitable for both mobile and industrial markets. The new hybrid design combines the controllability of electromechanical actuators with the power density, longer life, and resistive force capabilities of a traditional hydraulic system. The result is an all-in-one actuation system that eliminates the screw wear points commonly found in electromechanical cylinders and the need for a hydraulic power unit, hoses and valving. Like all cylinders from Parker hydraulics, they are designed to deliver long, efficient service with low maintenance requirements, guaranteeing high productivity with low cost of ownership, year after year.

This high-efficiency, modular system allows for various traditional cylinder mounting configurations and stroke lengths. Offered in our series HS2 NFPA mounting and series HSR roundline cylinder design. The hybrid design is a fully self-contained system with no hydraulic hoses or external power units. The units come completely flushed and filled with Parker’s DuraClean™ premium hydraulic fluid, maintenance-free operations up to and beyond 10,000 hours.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation

Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Factory Automation
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Vehicle Assembly Facilities

Processing
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing
• Primary Metal Refining/Process
• Rubber & Tie Processing

Features/Benefits:
• Simple speed, direction and force control via analog inputs or serial bus communications.
• 230/460V AC, 24-48V DC power options.
• No hydraulic lines or power unit needed, self-contained complete system.
• Flushed clean to ISO 16/14/11 and filled with fluid for maintenance-free operation.
• Chrome Plated Rod standard. Global Shield and Stainless also available. (HY08-4000-B2).
• Load Holding options include Counterbalance and PO check valves.
• Modular system allows for various traditional cylinder mounting styles and stroke lengths.
• Available in NFPA Mounting configuration (HS2), with continuous feedback devices (HS2X) and round line construction (HSR).
• Crown wiper for harsh dirty environment to ensure fluid integrity

Applications:
• Presses
• Plastic Injection Molding
• Plastic Blow Molding
• Automotive Transfer Lines
• Die Casting
• Machining Center
• Assembly Line
• Steel Processing
• Aluminum Processing
• Paper Machinery
• Cement Industry

Related Documents

×

687PDC
687492