OBSOLETE - 100R17 Hose - D6R/D6RX | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE - 100R17 Hose - D6R/D6RX

OBSOLETE - 100R17 Hose - D6R/D6RX OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Material: Synthetic Rubber
  • Media: Lubricants, Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE 100R17
  • Maximum Operating Pressure: 3045 psi, 21 MPa, 210 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Compatible Fitting: 56 Series
  • Weight: 0.14 to 1.36 kg/m, 0.10 to 0.91 lb/ft
  • Inside Diameter: 1/4 to 1/2 inch, 6.3 to 12.5 mm
  • Application: Agriculture Equipment, Construction Equipment, Hydraulics, Industrial Machinery, Machine Tools, Material Handling, Mobile Hydraulic Equipment, Transportation
  • Product Type: Hydraulic Hose
  • Hose Reinforcement Material: 1 or 2 Braids of High Tensile Steel Wire
  • Hose Inner Tube Material: Copolyester
  • Cover Structure: Smooth
  • Package Type: Reel Continuous
  • Minimum Bend Radius: 1-1/2 to 3 inch, 38.1 to 76.2 mm
  • Outside Diameter: 0.460 inch, 0.520 inch, 0.610 inch, 0.780 inch, 11.7 to 19.9 mm
  • Size: -4 to -8
Safety Warning

Full Product Description

Parker’s DR6 Hybrid® Hose delivers increased oil, ozone and impulse resistance, less force to flex, a tighter bend radius and improved chemical compatibility. The D6R hose is lightweight (up to 40% lighter than comparable rubber hoses), compact and durable, making it a great solution for utility equipment, material handling, construction and other industrial and mobile applications. Its thermoplastic core tube provides the cleanest fluid conveyance in the market. D6RX is available in long, continuous lengths (up to 500 feet).

Markets:
• Mobile Equipment
• Industrial
• Material Handling
• Transportation
• Construction

Features/Benefits:
• D6R hose is designed to meet the demanding requirements of mobile and industrial hydraulic applications
• Up to 40% lighter than comparable rubber hoses
• Wide range of fluid compatibility to accommodate diverse applications
• Compact hose construction for ease of installation and routing
• Bend radius is less than half of conventional SAE 100R1AT & 100R2 hoses
• Low force to flex
• 3,000 psi constant working pressure

Applications:
• Medium pressure hydraulic applications
• Agricultural Equipment
• Construction Equipment
• Lubricating Oils

Certifications/Compliance:
• Exceeds SAE 100R17
• MSHA Compliant Cover

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose I.D. (inch)
D6RX-04 1/4
D6R05-500 5/16
D6RX-06 3/8
D6RX-08 1/2
D6R10 5/8
D6R12 3/4
D6R16 1
D6R04-500 1/4
D6R06-500 3/8
D6R08-500 1/2

687PDC
687563