Hydraulic Industry Standard Hose 2500-3000 PSI – 722TC/ST Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Industry Standard Hose 2500-3000 PSI – 722TC/ST Hose

Hydraulic Industry Standard Hose 2500-3000 PSI – 722TC/ST Hose

Parker’s 722TC/ST hose is a hydraulic industry standard hose that has a pressure range of 2500-3000 PSI, with a synthetic rubber inner tube providing a wider range of fluid compatibility.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 856, Type R12, ISO 3862, Type R12, SAE J1942, SAE J517 and 100R12
  • Compatible Fitting: 43 Series, 71 Series
  • Maximum Operating Pressure: up to 210 bar, up to 21.0 MPa, up to 3000 psi
  • Weight: 2.59 to 4.09 kg/m, 1.74 to 2.75 lb/ft
  • Inside Diameter: 1-1/4 to 2 inch, 31.4 to 51 mm
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Transportation
  • Hose Reinforcement Material: 4 Spirals of Steel Wire
  • Minimum Bend Radius: 8-1/4 to 12-1/2 inch, 210 to 320 mm
  • Size: -20 to -32
  • Outside Diameter: 1.84 to 2.59 inch, 46 to 66 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber MSHA approved
  • Maximum Operating Temperature: 257 °F, 125 °C
Safety Warning

Full Product Description

Parker’s 722TC/ST hose is a hydraulic industry standard hose that has a pressure range of 2500-3000 PSI, with a synthetic rubber inner tube providing a wider range of fluid compatibility. The 722TC/ST hose is designed, built, and tested to meet ISO 3862-1 Type R12 / SAE J517 100R12 / SAE J1942 / EN 856 Type R12 performance specifications. Sizes range from 1-¼” to 2” in diameter with different cover options available for various markets.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Waste & Refuse

Features/Benefits:
• ToughCover or SuperTough cover options to prevent abrasion
• ISO 3862-1 Type R12 / SAE J517 100R12 / SAE J1942 / EN 856 Type R12 certifications
• Half SAE bend radius for ease of installation and low force to flex
• 2500-3000 PSI working pressure in different sizes
• 4-spiral construction for longer life in high-impulse, heavy-duty cycle applications

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings (for -20 only)
• 71 series fittings (for -24 to -32)

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
722TC-20 -20 ToughCover
722TC-24 -24 ToughCover
722TC-32 -32 ToughCover
722ST-20 -20 SuperTough
722ST-24 -24 SuperTough
722ST-32 -32 SuperTough

687PDC
687583