Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose

Hydraulic Industry Standard Hose 2500-5800 PSI – 471 Hose

Parker's 471 hose is a hydraulic industry standard hose that has a pressure range of 2500-5800 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Synthetic Rubber
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 857, Type 2SC, ISO 11237, Type 2SC, SAE J1942
  • Compatible Fitting: 43 Series
  • Weight: 0.30 to 1.17 kg/m, 0.20 to 0.79 lb/ft
  • Maximum Operating Pressure: up to 400 bar, up to 40.0 MPa, up to 5800 psi
  • Inside Diameter: 1/4 to 1 inch, 6.3 to 25 mm
  • Application: Agriculture Equipment, Forestry, Hydraulics, Industrial, Material Handling, Transportation, Vacuum
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Vacuum Pressure Rating: 80 to 95 kPa, 610 to 711 mm-Hg
  • Minimum Bend Radius: 2 to 6 inch, 50 to 150 mm
  • Outside Diameter: 0.51 to 1.40 inch, 13 to 35 mm
  • Size: -4 to -16
  • Cover Material: Synthetic Rubber Abrasion Resistant, MSHA approved
  • Maximum Operating Temperature: 212 °F, 100 °C
Safety Warning

Full Product Description

Parker's 471 hose is a hydraulic industry standard hose that has a pressure range of 2500-5800 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility. The 471 hose is designed, built, and tested to meet ISO 11237 Type 2SC, SAE J1942, and EN 857 Type 2SC specifications. The two-wire braided construction offers more flexibility than the standard spiral counterpart in order to fit your needs. Sizes range from ¼” to 1” in diameter with different cover options available for various markets.

Markets:
• Transportation
• Military
• Agriculture
• Forestry
• Utility Equipment
• Waste & Refuse
• Material Handling
• Industrial

Features/Benefits:
• ToughCover or SuperTough cover options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 2500-5800 PSI working pressure in different sizes
• 2-wire braided compact construction offers more flexibility
• Smaller O.D. for ease of installation

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
471TC-4 -4 Tough Cover
471TC-6 -6 Tough Cover
471TC-8 -8 Tough Cover
471TC-10 -10 Tough Cover
471TC-12 -12 Tough Cover
471TC-16 -16 Tough Cover
471ST-4 -4 Super Tough Cover
471ST-6 -6 Super Tough Cover
471ST-8 -8 Super Tough Cover
471ST-10 -10 Super Tough Cover
471ST-12 -12 Super Tough Cover
471ST-16 -16 Super Tough Cover
471TC-5 -5 Tough Cover

687PDC
687583