Hydraulic Low-Temperature Spiral Hose 2500-4000 PSI - 722LT Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Low-Temperature Spiral Hose 2500-4000 PSI - 722LT Hose Hydraulic Low-Temperature Spiral Hose 2500-4000 PSI - 722LT Hose

Hydraulic Low-Temperature Spiral Hose 2500-4000 PSI - 722LT Hose

Parker’s 722LT hose is a hydraulic low-temperature spiral hose with a pressure range of 2500-4000 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold.

Technical Specifications

  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 856, Type R12, ISO 3862, Type R12, SAE J517 and 100R12
  • Compatible Fitting: 43 Series, 71 Series
  • Weight: 0.60 to 2.99 kg/m, 0.40 2.01 lb/ft
  • Maximum Operating Pressure: up to 28 bar, up to 28.0 MPa, up to 4000 psi
  • Inside Diameter: 3/8 to 1-1/2 inch, 10 to 38 mm
  • Application: Construction Equipment, Hydraulics, Material Handling, Oilfield
  • Hose Reinforcement Material: 4 Spirals of Steel Wire
  • Outside Diameter: 0.78 to 2.06 inch, 19.8 to 52.5 mm
  • Size: -6 to -24
  • Minimum Bend Radius: 65 to 250 mm
  • Hose Inner Tube Material: Nitrile Synthetic Rubber
  • Cover Material: Synthetic Rubber
  • Minimum Operating Temperature: -70 °F, -57 °C
  • Maximum Operating Temperature: 212 °F, 100 °C

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s 722LT hose is a hydraulic low-temperature spiral hose with a pressure range of 2500-4000 PSI in different sizes, designed specifically to excel in the brutal operating conditions of the extreme cold. The 722LT hose provides a dependable, long-life performance in these extreme cold conditions. Sizes range from 3/8” to 1½” in diameter to fit the requirements of various markets.

Markets:
• Construction
• Grounds & Building Maintenance
• Oil Field Service
• Material Handling
• Mining

Features/Benefits:
• Working pressure of 2500-4000 PSI in different sizes
• Half SAE bend radius for ease of installation and low force to flex
• Delivers superior performance in extreme cold conditions
• Meets ISO 3862-1 Type R12 / SAE J517 100R12 / EN 856 Type R12 specifications

Applications:
• Snow grooming equipment
• Heavy construction equipment
• Sidebooms

Compatible Fittings:
• 43 series fittings (for -6 through -20)
• 71 series fittings (for -24 only)

Related Documents

×
Products Hose I.D. (size)
722LT-6 -6
722LT-8 -8
722LT-10 -10
722LT-12 -12
722LT-16 -16
722LT-20 -20
722LT-24 -24

687PDC
687583