Hydraulic Rotary Actuator - Unibody Series (medium duty) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Rotary Actuator - Unibody Series (medium duty)

Hydraulic Rotary Actuator - Unibody Series (medium duty)

The HUB Series is designed to perform in the harshest environments with hard coat anodized and hardened alloy steel components. Add-on valve modules, feedback, & visual indication are available for lower integration costs & increased product performance

Technical Specifications

  • Operating Pressure: 3000 psi
  • Product Series: Hydraulic Rotary Actuators
  • Radial Load Capacity: 8560 lb
  • Axial Load Capacity: 4460 lbs
  • Maximum Operating Pressure: 207 bar, 3000 psi
  • Technology: Hydraulics
  • Displacement: 0.57 to 6.25 inch3, 9.3 to 102 cm3
  • Maximum Output Torque: 10000 lb-inch
  • Product Type: Rack and Pinion
  • Rotation Angle: 90 °
  • Full Rotation Range: 90 °
  • Torque Rating: 600 to 10000 lbf/inch2 (at 1000 to 3000 psi)
  • Operating Temperature: -40 to 180 °F for Nitrile Seals, -40 to 82 °C for Nitrile Seals
  • Stroke Adjustment: None
  • Cushioning Type: None
  • Port Type: SAE Straight Thread
  • Port Size: SAE 6
  • Position Sensing Type: Yes
  • Sensor Type: Rotary Linear Potentiometer, SST Dual Mode, 4-20 mA Position Transmitter, SST Dual Mode with 4-20 mA Position Transmitter
  • Body Material: Anodized Aluminum
  • Shaft Material: High Strength Alloy Steel
  • Seal Material: 4300 Polyurethane
  • Weight: 10 to 30 lbs
Safety Warning

Full Product Description

The Hydraulic Unibody (HUB) series actuator is designed to perform in the harshest environmental conditions. Built with a hard-coat anodized housing and hardened, high-strength alloy steel pinion and racks, this product is ideal for applications where weather can be a factor. The HUB series is designed with several add-on valve modules for lower overall integration costs, as well as an increase in product performance. Multiple feedback and visual indication options are also available.

Markets
• Oil & Gas
• Automation
• Mining
• Mobile
• Waste Water Management

Features/Benefits
• High load capability tapered roller bearings
• Direct mounts to numerous process valves
• Chrome alloy steel rack and pinion gear set
• Anodized aluminum housing for added protection in harsh outside environments
• Rack and pinion design provides excellent efficiency characteristics (90-95%) and minimizes HPU Size
• Direct mounting design to numerous process valves allows for minimal integration cost
• Integrated valve modules options are available for increased performance and reduced plumbing cost
     • Cross over vent module - allows for flow between both cylinder ports
     • Counter-balance valve module with cross over vent - designed for load holding in both directions and preventing a run-awayload situation from occurring. Also allows for flow between both cylinder ports.
     • D03 Solenoid ready module - manifold block directly mounted to actuator for reduced plumbing and increase in performance
• Numerous linear and positional feedback and visual indication options available
• Environmentally rugged for reliable performance in harsh conditions

Applications
 • Process Valve Actuation
 • Mounting, Processing, Flood Gate Actuation, End of Arm Tooling
 • Mobile Longhole Drilling, Tunnel Boring
 • Fire Truck Ladder Rotation, Aerial Lift Basket, X-ray Boom Rotation, Forklift Handling & Storage,
    Refuse Tippers
 • Clamping, Lockout

Additional Information
 • Output torques @ 3000 psi (207 Bar): 1800 lb-in to 10,000  lb-in.
 • Maximum operating pressure: 3000 psi (207 Bar)
 • Operating temperature range:
  o Nitrile seals -40° to 180°F  or -40° to 82°C
 • Standard rotations: 90°
 • Rotational tolerance: -0°, +2°
 • Maximum breakaway pressure: 70 psig or 4.8 Bar
 • Mounting orientation: unrestricted
 • Standard timing: keyway in 12:00 position at midstroke
 • Recommended filtration: ISO class 17/14 or better

Related Documents

×

687PDC
687577