Hydrogen Generators For GC & GC/MS Fuel and Carrier Gas Applications (99.99999+ Purity) | Product Series

Filter by

    No filters selected

Flow Rate

Outlet Pressure Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydrogen Generators For GC & GC/MS Fuel and Carrier Gas Applications (99.99999+ Purity)

Hydrogen Generators For GC & GC/MS Fuel and Carrier Gas Applications (99.99999+ Purity)

Ultra high purity hydrogen generators providing flow rates up to 1,300 ml/m up to 11.9 bar.

Technical Specifications

  • Brand: Balston, Parker, Parker Balston
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Laboratory
  • Technology: Filtration
  • Product Type: Hydrogen Gas Generator
  • Flow Rate: 510 to 1300 cc/min
  • Gas Type Generated: Hydrogen
  • Gas Purity: > 99.99999 %
  • Outlet Port Size: 1/4 inch
  • Port Type: Compression
  • Electrical Requirements: Yes
  • Input Voltage: 100 to 230 VAC 50/60 Hz
  • Current: < 5 A
  • Ambient Temperature: 10 to 35 °C, 50 to 95 °F
  • Inlet Pressure Rating: n/a
  • Outlet Pressure Rating: 100 to 175 psig, 6.9 to 12 barg
  • Specifications Met: CSA, CE
  • Weight: 55 lb, 25 kg
  • Height: 13.5 inch, 452 mm
  • Width: 17.8 mm, 13.5 inch
  • Depth: 533 mm, 21 inch
  • Preventive Maintenance Kit: 6 Months: MKH2PEMPD-EU-6M, 24 Months: MKH2PEMPD-EU-24M
  • Water Quality: > 5 MΩ
Safety Warning

Full Product Description

The Parker Balston H2PEMPD ultra high purity hydrogen generators offer the optimum combination of safe operation, reliability, performance and low cost of ownership.

H2PEMPD hydrogen generators utilise field proven PEM cell technology, hydrogen is produced on demand from deionized water and electricity. It then passes through a palladium purifier module to remove oxygen down to <0.01ppm. Innovative control software allows remote monitoring and the connection of several generators together (cascading) to supply applications with a large hydrogen demand.

With an output capacity of up to 1,300 ml/min at a purity of 99.99999+% and pressures up to 11.9 bar, the generator is ideal for all GC & GC/MS carrier gas (including fast GC) and combustion detector applications, and a more cost effective alternative to helium. To ensure continuous operation all generators include automatic water feed as standard.

Features / Benefits:

• Flow capacities up to 1,300 ml/min and pressures up to 11.9 bar

• Ultra high purity, 99.99999+%, an ideal alternative to helium for GC & GC/MS carrier gas applications

• 3 year standard cell warranty

• Designed to run continuously with automatic water feed as standard

• Automatic shut-down in case of a hydrogen leak

• Minimal maintenance and operator attention

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Outlet Pressure Rating
H2PEMPD-1300-100 1300 ml/min 100
H2PEMPD-510-175 510 ml/min 175
H2PEMPD-650-100 650 ml/min 100
H2PEMPD-850-175 850 ml/min 175
H2PEMPD-1100-175 1100 ml/min 175
H2PEMPD-1300-175 1300 ml/min 175

687PDC
A22066