Hyperchill Process Water Chiller - PCW Series | Product Series

Filter by

    No filters selected

Options

Power Supply Voltage

Cooling Method

Maximum Cooling Capacity

Operating Environment

Water Sensor Option

Hydraulic Circuit

Pump Type

Output Water Temperature Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hyperchill Process Water Chiller - PCW Series Hyperchill Process Water Chiller - PCW Series

Hyperchill Process Water Chiller - PCW Series

Hyperchill maximizes productivity and minimizes costs, by operating in a closed circuit, and continuously reutilizing the same water to avoid waste. It always supplies the exact water temperature requested, despite ambient conditions and load requests.

Technical Specifications

  • Product Type: Air-Cooled
  • Port Size: 1 inch, 1-1/4 inch, 1-1/2 inch, 2 inch, 2-1/2 inch
  • Connection Type: NPT
  • Maximum Ambient Temperature: 113 °F
  • Minimum Ambient Temperature: 41 °F
  • Refrigerant Type: R407C
  • Compressor Included: Hermetic Piston, Hermetic Scroll
  • Application: Precision Cooling of Low Viscosity Industrial Cooling Fluids
  • Weight: 230 to 4630 lb
  • Width: 20.9 to 128.7 inch
  • Depth: 21 to 50.8 inch
  • Height: 31.5 to 89.4 mm
  • Noise Level: 52 to 64 dBA
  • Brand: Parker
  • Tank Capacity: 6.6 to 264 gal
  • Air Flow Rate: 1350 to 38850 CFM
  • For Fluid Type: Water
  • Maximum Operating Temperature: 86 °F
  • Minimum Operating Temperature: 41 °F
  • Number of Axial Fans: 1, 2, 3
  • Ingress Protection Rating: IP33, IP44, IP54
  • Number of Circuits: 1/1, 2/2, 4/2
  • Pump Type: P30 (Standard)
Safety Warning

Full Product Description

Parker Hyperchill water chillers celebrate a presence of over 30 years in the industrial chiller market. This experience has led to a range which not only offers all the advantages typically offered by a quality water chiller, but also adds significant benefits for the industrial user. As such Hyperchill combines advanced design solutions, such as energy saving scroll compressors and a sophisticated microprocessor, with unique features to meet the specific needs of industrial users: these include Hyperchill's extreme flexibility towards the varying working conditions typically found in industry. The standard models are augmented by a wide range of options and accessories, which together ensure Hyperchill is the perfect solution to each and every industrial application.

Thanks to a non-ferrous hydraulic circuit, Hyperchill Plus ensures stable working conditions with maximum quality and cleanliness of the cooling fluid (water, water-glycol mixture, and low viscosity fluids), improving the efficiency and productivity of the process and greatly reducing maintenance costs and plant downtime.

Each individual Hyperchill Plus unit is extensively tested to guarantee efficient operation and reliability in all environments.

Features/Benefits:
• A differential pressure switch is installed to ensure the system shuts down in case of flow restriction.
• Compact design that is easy to install
• Reliable operation even in extreme ambient conditions. The standard units allow maximum ambient temperatures up to 118 °F. The tropicalized units up to 127 °F
• Non-ferrous hydraulic circuit maintains the quality of the coolant ensuring stable working conditions improving productivity and decreasing maintenance costs
• Pump and tank installed inside the chiller
• IP54 standard from ICEP007 for outdoor installations
• Designed with eyebolts (till ICEP014) for easy handling
• Full internal access for easy maintenance
• Low ambient speed-control (optional)
• PID software developed and tested to give the highest temperature consistency even at variable loads
• Large built-in water tank
• Oversized condensers and evaporators
• Compliant scroll compressors
• Advanced microprocessor
• Flexibility of use
• Extensive range of accessories
• Environmentally friendly refrigerant - R407C
• Increases productivity and reduces costs
• Optimizes industrial applications
• Adaptable to individual customer needs
• Accepts wide range of water temperatures and fluctuating water flows

Why an Industrial Chiller?
The use of cold water is very common in industry, as cold water improves productivity, secures industrial processes and reduces costs. There are several methods of creating cold water, but water chillers are increasingly becoming the preferred solution. Primarily because chillers always supply the exact water temperature requested, even with differing ambient conditions and load requests, thus ensuring optimum efficiency. Chillers, by operating in a closed circuit, continuously reutilize the same water, and thereby avoid unwanted water wastage. Add to this fact that a number of directives have recently emerged to safeguard both the quality of the water being utilized (for health reasons) as well as the discharging of impure water into the ambient (to protect the environment): closed circuit chiller operation greatly simplifies conformance to these regulations. The needs of industry are changing, and a water chiller increasingly satisfies these needs.

Applications:
• Coating Systems
• Chemical & Pharmaceutical Processes
• Plastics Processing
• Thermoform Machines
• Plasma Coating
• Medical Imaging Systems
• Food & Beverage Industry
• Injection Molding
• Machine Tools
• Electroplating Baths
• Biogas & Natural Gas Treatment
• Compressed Air Treatment
• Laser Technology
• Extruders
• Surface Processing
• Welding Engineering
• Blow Mold Machines
• Flexographic Printing Systems

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Options Power Supply Voltage Cooling Method Maximum Cooling Capacity Operating Environment Water Sensor Option Hydraulic Circuit Pump Type Output Water Temperature Range
PCW130A4603601P50FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 128006 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW510B4603601P30FF0LA000 Without Options 460V/3Ph/60Hz BioEnergy & Aggressive Ambients 513919 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW080A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 78783 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW080A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 78783 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW080A4603601P50FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 78783 BTU/hr No Low Ambient No Low Water With Tank Single Pump 5 bar Without Close Control
PCW110A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 107869 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW110A4603601P50FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 107869 BTU/hr No Low Ambient No Low Water With Tank Single Pump 5 bar Without Close Control
PCW110B4603601P15FF0LA000 Without Options 460V/3Ph/60Hz BioEnergy & Aggressive Ambients 107869 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 1.5 bar Without Close Control
PCW110B4603601P30FF0L200M With Modbus 460V/3Ph/60Hz BioEnergy & Aggressive Ambients 107869 BTU/hr Low Ambient -20°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW130A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 128006 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW130A4603601P30FF0L200M With Modbus 460V/3Ph/60Hz Air Cooled / Axial Fans 128006 BTU/hr Low Ambient -20°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW130A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 128006 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW130A4603601P50FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 128006 BTU/hr No Low Ambient No Low Water With Tank Single Pump 5 bar Without Close Control
PCW160A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 160021 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW160A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 160021 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW160A4603601P50FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 160021 BTU/hr No Low Ambient No Low Water With Tank Single Pump 5 bar Without Close Control
PCW160A4603601P50FFC00LW0 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 160021 BTU/hr No Low Ambient Low Water With Tank Single Pump 5 bar Close Control +/- 0.5°C
PCW160B4603601P15FF0LA000 Without Options 460V/3Ph/60Hz BioEnergy & Aggressive Ambients 160021 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 1.5 bar Without Close Control
PCW160W4603601P50FFC00LW0 Without Options 460V/3Ph/60Hz Water Cooled 160021 BTU/hr No Low Ambient Low Water With Tank Single Pump 5 bar Close Control +/- 0.5°C
PCW210A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 212597 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW210A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 212597 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW210A4603601P50FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 212597 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW210B4603601P50FF0LA000 Without Options 460V/3Ph/60Hz BioEnergy & Aggressive Ambients 212597 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW260A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 253498 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW260A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 253498 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW260A4603601P50FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 253498 BTU/hr No Low Ambient No Low Water With Tank Single Pump 5 bar Without Close Control
PCW260A4603601P50FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 253498 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW330A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 326242 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW330A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 326242 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW330A4603601P50FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 326242 BTU/hr No Low Ambient No Low Water With Tank Single Pump 5 bar Without Close Control
PCW330A4603601P50FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 326242 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW330B4603602P30FF0LA000 Without Options 460V/3Ph/60Hz BioEnergy & Aggressive Ambients 326242 BTU/hr Low Ambient -10°C No Low Water With Tank Dual Pump 3 bar Without Close Control
PCW420A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 421329 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW420A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 421329 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW420A4603601P50FF000LW0 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 421329 BTU/hr No Low Ambient Low Water With Tank Single Pump 5 bar Without Close Control
PCW420A4603601P50FF0L2000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 421329 BTU/hr Low Ambient -20°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW420B4603601P30FF000000 Without Options 460V/3Ph/60Hz BioEnergy & Aggressive Ambients 421329 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW510A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 513919 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW510A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 513919 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW510A4603601P50FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 513919 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW650A4603601P30FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 648981 BTU/hr No Low Ambient No Low Water With Tank Single Pump 3 bar Without Close Control
PCW650A4603601P30FF0L2000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 648981 BTU/hr Low Ambient -20°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW650A4603601P30FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 648981 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 3 bar Without Close Control
PCW650A4603601P50FF000000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 648981 BTU/hr No Low Ambient No Low Water With Tank Single Pump 5 bar Without Close Control
PCW650A4603601P50FF0LA000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 648981 BTU/hr Low Ambient -10°C No Low Water With Tank Single Pump 5 bar Without Close Control
PCW650A4603602P50FF0L2000 Without Options 460V/3Ph/60Hz Air Cooled / Axial Fans 648981 BTU/hr Low Ambient -20°C No Low Water With Tank Dual Pump 5 bar Without Close Control

687PDC
688031