Hyperfilter BioEnergy Natural Gas Filter | Product Series

Filter by

    No filters selected

Maximum Flow Rate (m³/h)

Port Connection Inlet

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hyperfilter BioEnergy Natural Gas Filter

Hyperfilter BioEnergy Natural Gas Filter

High efficiency stainless steel filters for the treatment of biogas from anaerobic digesters and landfills for flow rates of up to 1110m³/h and a maximum operating pressure of 0.5 barg.

Technical Specifications

  • Outlet Port Size: DN80 to DN300
  • Maximum Operating Pressure: 0.5 barg, 7.25 psig
  • Weight: 32 to 108 kg, 70.55 to 238.1 lb
  • Width: 440 to 633 mm, 17.32 to 24.92 inch
  • Height: 1454 to 1883 mm, 57.24 to 74.13 inch
  • Connection Type: Flanged DIN EN 1092-1
  • Maximum Flow Rate: 61.80 to 653.33 CFM
  • Micron Rating: 20 micron
  • Filter Efficiency Rating: 100 %
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Compatible Element: EL-FFB105-265 or EL-FFB720-110
  • Brand: Hiross
  • Specifications Met: not necessary due to low pressure
  • Application: Filtration of biogas
  • Element Change Interval: 6 months
  • Number of Elements: 1
Safety Warning

Full Product Description

Biogas produced in anaerobic digesters and landfills is saturated with water and contains foams, small solid particles in suspension, greases, particulates and other contaminants: it is therefore essential that these contaminants are removed from the gas by filtration prior to any downstream equipment or pipework.

Failure to remove these impurities may lead to a malfunction of devices and processes downstream and, in the absence of effective dehumidification, can cause clogging or blocking of blowers, heat exchangers and gas meters increasing maintenance costs and plant down time.

Hyperfilter BioEnergy filters have been specifically designed to prevent these undesired effects, available in a range of sizes matched to the needs of biogas applications. The secret of Hyperfilter BioEnergy is its highly advanced filter element. This combines ultra-high particle retention efficiency with extremely low pressure drop which results in clean, ready to use biogas with service costs kept to a minimum.

Features
• High efficiency filtration media

• Stainless steel housing materials (AISI304 or AISI316L) with pickling and passivation treatment

• Range of sizes to cover biogas flow rates from 105 to 110 m³/h (larger sizes available on request)

• Supplied complete with support legs for easy installation and mounting

• Top access cover to enable quick and easy element replacement

Benefits
• Maximum protection for downstream equipment and pipework significantly reducing maintenance costs and plant downtime

• Highly reliable and continuous operation even in the harshest conditions typically experienced in a biogas plant or landfill

• Very low pressure drop

Sizing and Selection
Important Note: For quoted gas purity performance, gas filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Maximum Flow Rate (m³/h) Port Connection Inlet Materials of Construction
FFB105-304 105 DN50 Housing: Galvanized steel AISI304; Seals: Neopren
FFB105-316 105 DN50 Housing: Galvanized steel AISI316; Seals: Neopren
FFB265-304 265 DN80 Housing: Galvanized steel AISI304; Seals: Neopren
FFB265-316 265 DN80 Housing: Galvanized steel AISI316; Seals: Neopren
FFB720-304 720 DN125 Housing: Galvanized steel AISI304; Seals: Neopren
FFB720-316 720 DN125 Housing: Galvanized steel AISI316; Seals: Neopren
FFB1110-304 1110 DN200 Housing: Galvanized steel AISI304; Seals: Neopren
FFB1110-316 1110 DN200 Housing: Galvanized steel AISI316; Seals: Neopren

687PDC
A22066