Hypersep BioEnergy Water Separator | Product Series

Filter by

    No filters selected

Maximum Flow Rate (m³/h)

Port Connection Inlet

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hypersep BioEnergy Water Separator

Hypersep BioEnergy Water Separator

Energy efficient stainless steel water separators for the treatment of biogas from anaerobic digesters and landfills.

Technical Specifications

  • Maximum Operating Pressure: 0.5 barg, 7.25 psig
  • Weight: 14 to 153 kg, 30.86 to 337.31 lb
  • Width: 365.5 to 833 mm, 14.39 to 32.8 inch
  • Height: 535.5 to 1805 mm, 21.08 to 71.06 inch
  • Connection Type: Flanged DIN EN 1092-1
  • Maximum Flow Rate: 61.80 to 1871.69 CFM
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -10 °C, 14 °F
  • Brand: Hiross
  • Specifications Met: not necessary due to low pressure
  • Application: Water separation from biogas
  • Outlet Port Size: DN50 to DN300
Safety Warning

Full Product Description

Bioenergy is renewable energy stored in organic materials such as plant matter and animal waste, known as biomass. The wide variety of biomass fuel sources include agricultural residue, pulp/paper mill residue, urban wood waste, forest residue, energy crops, landfills and animal waste. Anaerobic digestion is the process that occurs when bacteria decompose organic materials in the absence of oxygen to generate biogas.

Biogas is primarily composed of methane and carbon dioxide with smaller amounts of hydrogen sulphide and ammonia. Trace amounts of other gases like hydrogen, nitrogen or carbon monoxide are also present in the biogas. Usually the mixed gas is saturated with water vapour and may contain dirt particles.

For biogas as a fuel, most of the impurities have to be removed, as they may cause corrosion, deposits and damage to equipment. In particular biogas needs to be dried by cooling it to temperatures close to 5°C using water-cooled heat exchangers working with water chillers. Hyperchill Bioenergy is a key component of this biogas treatment process.

Hypersep BioEnergy CSB series water separators have been specifically designed for biogas applications. They provide safe and reliable operation in the harsh environments typically found in anaerobic digester and landfill biogas production areas thanks to the use of stainless steel components specifically treated to maximize corrosion resistance.

Features & Benefits:

• Cyclonic separator optimized for biogas applications with a high separation efficiency and a very low pressure drop for very cost efficient operation

• High quality materials (parts in contact with biogas in AISI304 or AISI316L, parts not in contact with biogas in AISI304))

• Pickling and passivation treatment for maximum corrosion resistance

• Suitable for installations with horizontal and vertical cooler, therefore very flexible

• Maximum working pressure: 0.5 bar g

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Maximum Flow Rate (m³/h) Port Connection Inlet Materials of Construction
CSB105-304 105 DN80 Stainless steel AISI304
CSB105-316 105 DN80 Stainless steel AISI316
CSB265-304 265 DN125 Stainless steel AISI304
CSB265-316 265 DN125 Stainless steel AISI316
CSB720-304 720 DN200 Stainless steel AISI304
CSB720-316 720 DN200 Stainless steel AISI316
CSB1620-304 1620 DN300 Stainless steel AISI304
CSB1620-316 1620 DN300 Stainless steel AISI316
CSB3180-304 3180 DN450 Stainless steel AISI304
CSB3180-316 3180 DN450 Stainless steel AISI316

687PDC
A22066