IH30413459/100 - Gas Hose - Propanpress EN ISO 3821 NA/L 20 | Parker NA

Gas Hose - Propanpress EN ISO 3821 NA/L 20 | #IH30413459/100

IH30413459/100

Gas Hose - Propanpress EN ISO 3821 NA/L 20 | #IH30413459/100

Propanpress EN ISO 3821 NA/L 20 is suitable for Liquefied Petroleum Gas (LPG).


Technical Specifications

  • Hose I.D. (mm): 8.5
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)/Natural Rubber (NR)
  • Weight: 0.14 lb/ft, 0.21 lb/ft
  • Industry: General Industrial
  • Brand: Parker
  • Product Type: Fuel Hose, Specialty Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 3:1
  • Hose Reinforcement Material: Textile
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Minimum Bend Radius: 2.756 inch, 70 mm
  • Specifications Met: ISO 4892, EN
  • Application: Gas & Welding
  • Media: LPG, Natural Gas
  • Compatible Fitting: n/a
  • Inside Diameter: 0.335 inch, 8.5 mm
  • Outside Diameter: 0.630 inch, 16 mm
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Operating Temperature: -30 °C, -22 °F
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Length: 100 m
Safety Warning

Item Information

Propanpress EN ISO 3821 NA/L 20 hose is suitable for Liquefied Petroleum Gas (LPG). Orange colored cover to match the EN specs indication for these types of fluids. Can be used either in industrial and domestic application because its high grade materials enable a safe use in all circumstances.

Markets
• Industrial
• Construction industry

Features/Benefits
• Pin Pricked cover to prevent blisters formation and potential explosion during use
• Available in long continuous lengths providing maximun versatility  
• Design Factor 3:1 enhances safety for operators and equipment
• Excellent flexibility for ease of handling

Applications
• Liquefied Petroleum Gas (LPG), Natural Gas, propylene, propane

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513