IH36522855/40 - OBSOLETE: Aircraft Fueling Hose - Jetcord B ISO 1825 | Parker NA

OBSOLETE: Aircraft Fueling Hose - Jetcord B ISO 1825 | #IH36522855/40

IH36522855/40

OBSOLETE: Aircraft Fueling Hose - Jetcord B ISO 1825 | #IH36522855/40 OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (mm): 100
  • Weight: 5.02 kg/m, 3.37 lb/ft
  • Division: Polymer Hose Division Europe
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Minimum Bend Radius: 17.716 inch, 450 mm
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Application: Oil & Fuel
  • Media: Fuels (Aircraft fuels) - Check fuel type with our catalogue chart.
  • Specifications Met: ISO 1825, Type B
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Copper Wire
  • Inside Diameter: 3.937 inch, 100 mm
  • Outside Diameter: 3.622 inch, 122 mm
  • Maximum Operating Pressure: 300 psi, 20 bar
  • Cover Material: Chloroprene Rubber (CR)
  • Maximum Operating Temperature: 70 °C, 158 °F
  • Length: 40 m
Safety Warning

Item Information

Jetcord B ISO 1825 is a high pressure hose for airports, top deck reel and platform type aircraft fueling equipment. It offers optimal refueling conditions, clean transfer of product and it is resistant to abrasion.Resistant to fuels having an aromatic content not exceeding 50%.

Markets
• Airports
• Oil & Gas fields

Features/Benefits
• Suggested brass fitting to prevent sparks
• Suitable also in cold climates
• Design Factor 4:1 enhances safety for operators and equipment
• Construction and material provide a path to conduct a static electrical charge to ground to guarantee optimal refueling conditions
• Premium nitrile minimizes permeation and will not contaminate product going through the hose

Applications
• Aviation gasoline
• Jet fuel

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513