Industrial Interchange Couplings

Filter by

No filters selected

Fitting Connection Type

Media

Application

Interchange Type

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Industrial Interchange Couplings


Industrial Interchange Couplings

Parker's interchangeable industrial profile couplings for compressed air are designed to ISO 6150 B and ISO 6150 C standards. These quick couplings and nipples with interchangeable industrial profile are ideal for use with pneumatic tools or on the final assembly line. They guarantee safe handling and optimum efficiency in use.Available in brass, aluminium or plastic, these series of quick couplings with ISO B or ISO C profiles are available in 3 connection technologies: sliding sleeve, push button or rotary cover. These ISO C or ISO B quick couplings are equipped with a high flow valve for optimum air flow and low pressure drop. Quick connect couplings and nipples with an ISO industrial profile are suitable for a wide range of applications where air or low pressure fluid lines require quick and easy connection and disconnection that is compatible in all countries.


Parker's pressure venting, Industrial Interchange pneumatic, quick connect air couplers are ideal for use in applications where low pressure air lines require fast and easy connection and disconnection with a controlled pressure release system.

Viewing 10 of 21

Quick coupling system with nominal diameter 8.5 for pneumatic and fluid handling applications up to 150 bar. Coupling system with Parker own profile. Available made of brass/steel.

Viewing 10 of 9

Quick coupling system with nominal diameter 8.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile and according to US MIL-SPEC 4109. Available made of brass/steel.

Viewing 10 of 31

Quick coupling system with nominal diameter 11 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile and according to US MIL-SPEC 4109. Available made of brass.

Viewing 10 of 36

Quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 C profile. Available made of brass/steel.

Viewing 10 of 23

Premium plus quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel with 2-component plastic sleeve.

Viewing 10 of 11

Basic quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.

Viewing 10 of 23

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 12 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.

Viewing 10 of 11

Premium plus self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 12 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.

Viewing 10 of 10

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 8 bar. Coupling system with ISO C profile. Available made of brass/steel.

Viewing 10 of 11

Parker's non-marking, lightweight, pneumatic, air quick connect couplers are ideal for use across a spectrum of applications where low pressure air lines require fast and easy connection and disconnection.

Viewing 10 of 11

Parker's pressure venting pneumatic, air quick connect couplers are ideal for use in applications where low pressure air lines require fast and easy connection and disconnection with a controlled pressure release system.

Viewing 10 of 15

Parker's general purpose pneumatic, air quick couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Viewing 10 of 4

Parker's general purpose, Industrial Interchange quick connect air nipples (plugs) are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Viewing 10 of 59

Parker's general purpose quick connect air couplers are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Viewing 10 of 44

Parker's general purpose, Industrial Interchange pneumatic, air quick connect couplers are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Viewing 10 of 48

This range of ergonomic polymer couplers has been designed for the safety of operators and machinery while giving very high energy efficiency performance.
Available in three profile standards, it is perfectly suited for any type of installation.

Viewing 10 of 120

Parker Legris offers a range of metal couplers compatible with a large selection of fluids.
Simple to install, with or without shut-off valves, these couplers offer a high flow rate capability.

Viewing 10 of 64

Quick coupling system with nominal diameter 3 for railway applications up to 35 bar. Coupling system with ISO 6150 C profile. Available made of brass or stainless steel.

Viewing 10 of 24

Parker's high flow, Industrial Interchange pneumatic, quick connect air couplers and nipples are ideal for use across a spectrum of applications where low pressure air or fluid lines require fast and easy connection and disconnection.

Viewing 10 of 26

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 42

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Viewing 10 of 4

687PDC
687PDC