Industrial Stainless Steel Fittings

Filter by

No filters selected

Division

Application

Fitting Type

Media

Materials of Construction

Shape

Tube Outside Diameter

Hose Inside Diameter

Connection Type

Thread Size

Brand

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Industrial Stainless Steel Fittings


Industrial Stainless Steel Fittings

Parker's stainless steel industrial fitting solutions are suitable for a wide variety of industrial applications, ranging from low to high working pressures and temperatures. Without the need for tube preparation, flaring or welding, our range of stainless steel industrial fittings provides safe, tight, leak-proof connections as well as maximum convenience. Manufactured to the highest quality standards, these compression fittings feature hardened and corrosion-resistant ferrules for optimum performance. Available in a broad range of diameters, shapes and threads, this range of stainless steel industrial fittings, in combination with stainless steel adaptors, offers a perfect fit to the installation, the ability to connect a wide variety of metal or polymer tubing and is suitable for a wide range of industrial fluids in many markets.


Viewing 10 of 30

Viewing 10 of 94

Viewing 10 of 123

Viewing 10 of 4

Viewing 10 of 73

687PDC
687PDC