Insert for Parker Tube Fitting | Product Series

Filter by

    No filters selected

Tube Wall Thickness

Materials of Construction

Options

Tube Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Insert for Parker Tube Fitting Insert for Parker Tube Fitting Insert for Parker Tube Fitting Insert for Parker Tube Fitting

Insert for Parker Tube Fitting

Insert allows Parker Tube Fitting to be used with soft plastic tubing.

Technical Specifications

  • Brand: Parker
  • Product Type: Insert for Parker Tube Fitting
  • Product Style: Insert for Parker Tube Fitting
  • Shape: Straight
  • Tube Outside Diameter: 3/16 to 1 inch, 6 to 15 mm
  • Tube Inside Diameter: 0.125 to 0.875 inch, 4 to 10 mm
  • Tube Wall Thickness: 0.031 to 0.125 mm, 1 to 2.5 mm
  • Materials of Construction: Stainless Steel AISI 316, Brass, 6Mo
  • Operating Pressure: n/a
  • Minimum Operating Temperature: -
  • Maximum Operating Temperature: -
  • For Fluid Type: Gases, Liquid
  • Length: -
  • Technology: Process Control
  • Industry: Healthcare & Life Sciences
  • Application: Analytical Installations
  • Division: Instrumentation Products Division
Safety Warning

Full Product Description

Insert allows Parker Tube Fitting to be used with soft plastic tubing in fractional and metric sizes.

Industries:
• Laboratories
• Research Labs

Features/Benefits:
• 316 Stainless Steel or Brass material
• For use with soft plastic tubing

Applications:
• Instrumentation Hook-up Systems
• Analytical Installations

Related Documents

×
Products Tube Wall Thickness Materials of Construction Options Tube Outside Diameter
3 TIZ .125 0.031" Stainless Steel AISI 316 n/a 3/16" (O.D.)
TIZ 12 (8)-B 2 mm Brass n/a 12 mm (O.D.)
TIZ 10 (8)-B 1 mm Brass n/a 10 mm (O.D.)
TIZ 10 (6)-B 2 mm Brass n/a 10 mm (O.D.)
TIZ 8 (6)-B 1 mm Brass n/a 8 mm (O.D.)
TIZ 6 (4)-B 1 mm Brass n/a 6 mm (O.D.)
TIZ 15 (10)-SS 2.5 mm Stainless Steel AISI 316 n/a 15 mm (O.D.)
TIZ 12 (10)-SS 1 mm Stainless Steel AISI 316 n/a 12 mm (O.D.)
TIZ 12 (8)-SS 2 mm Stainless Steel AISI 316 n/a 12 mm (O.D.)
TIZ 10 (8)-SS 1 mm Stainless Steel AISI 316 n/a 10 mm (O.D.)
TIZ 10 (6)-SS 2 mm Stainless Steel AISI 316 n/a 10 mm (O.D.)
TIZ 8 (6)-SS 1 mm Stainless Steel AISI 316 n/a 8 mm (O.D.)
TIZ 6 (4)-SS 1 mm Stainless Steel AISI 316 n/a 6 mm (O.D.)
16 TIZ .875 0.062" Stainless Steel AISI 316 n/a 1" (O.D.)
TIZ 12 (10)-B 1 mm Brass n/a 12 mm (O.D.)
16 TIZ .750 0.125" Stainless Steel AISI 316 n/a 1" (O.D.)
12 TIZ .500 0.125" Stainless Steel AISI 316 n/a 3/4" (O.D.)
10 TIZ .500 0.062" Stainless Steel AISI 316 n/a 5/8" (O.D.)
10 TIZ .375 0.125" Stainless Steel AISI 316 n/a 5/8" (O.D.)
8 TIZ .375 0.062" Stainless Steel AISI 316 n/a 1/2" (O.D.)
8 TIZ .250 0.125" Stainless Steel AISI 316 n/a 1/2" (O.D.)
6 TIZ .250 0.062" Stainless Steel AISI 316 n/a 3/8" (O.D.)
6 TIZ .188 0.094" Stainless Steel AISI 316 n/a 3/8" (O.D.)
5 TIZ .250 0.031" Stainless Steel AISI 316 n/a 5/16" (O.D.)
5 TIZ .188 0.062" Stainless Steel AISI 316 n/a 5/16" (O.D.)
5 TIZ .125 0.094" Stainless Steel AISI 316 n/a 5/16" (O.D.)
4 TIZ .188 0.031" Stainless Steel AISI 316 n/a 1/4" (O.D.)
4 TIZ .170 0.04" Stainless Steel AISI 316 n/a 1/4" (O.D.)
4 TIZ .125 0.062" Stainless Steel AISI 316 n/a 1/4" (O.D.)
12 TIZ .625 0.062" Stainless Steel AISI 316 n/a 3/4" (O.D.)
TIZ 15 (10)-B 2.5 mm Brass n/a 15 mm (O.D.)
TIZ 12 (10)-6MO 1 mm 6Mo n/a 12 mm (O.D.)
TIZ 6 (4)-SS-OXY 1 mm Stainless Steel AISI 316 Oxygen Cleaning 6 mm (O.D.)
TIZ 8 (6)-6MO 1 mm 6Mo n/a 8 mm (O.D.)

687PDC
687516