IPD22323230 - Inline Particle Monitor – iCountPD | Parker NA

Inline Particle Monitor – iCountPD | #IPD22323230

Inline Particle Monitor – iCountPD | #IPD22323230

The Parker iCountPD is a highly compact, permanently mounted laser detection particle size monitor that enables continuous monitoring of contamination levels in hydraulic and fluid circuits.Capable of communicating results in ISO4406 / AS4059 or NAS1638.


Technical Specifications

  • Port Type: M12, 8-pin plug connector
  • Signal Output: 0 to 5 V
  • Indicator Type: Digital (LCD)
  • ATEX Specifications Met: n/a
  • Housing Material: ABS
  • For Fluid Type: Phosphate Ester
  • Options: Moisture Sensor
  • Limit Alarm Relay Included: Yes
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Industrial & Chemical Processing, Industrial Manufacturing Equipment, General Industrial
  • Product Type: Condition Monitor
  • Technology: Filtration, Hydraulics
  • Product Style: Particle Detector/Counter
  • Operating Pressure: 30 to 6000 psi, 2 to 420 bar
  • Flow Rate: 60 L/min
  • Port Size: M16 x 2 hydraulic test points
  • Port Type: Metric
  • Operating Temperature: 5 to 60 °C, 41 to 140 °F
  • Maximum Fluid Temperature: 80 °C
  • Minimum Fluid Temperature: 5 °C
  • Operating Humidity: 5 to 100% (RH)
  • Sensing Method: Laser
  • Accuracy: +/- 1 ISO code
  • Electrical Requirements: 9 to 40 VDC
  • Communication Interface: RS232
  • Signal Output: 0 to 5 VDC
  • Cycle Time: 30 second
  • Specifications Met: CE Certification
  • Ingress Protection Rating: IP66
  • Materials of Construction: ABS, Housing: ABS
  • Seal Material: EPDM
  • Body Material: Brass
  • For Fluid Type: Phosphate Esters
  • Weight: 1.3 kg
  • Height: 155 mm
  • Length: 182 mm
  • Width: 85 mm
Safety Warning

Item Information

Hydraulic fluid cleanliness plays a critical role in the performance and reliability of industrial equipment. Fluids with high levels of contamination and/or solid particulate matter can damage system components, such as pumps, actuators, or servo valves, leading to shorter maintenance intervals, added downtime, and increased costs.

The iCountPD from Parker is a highly compact, permanently mounted laser detection particle monitor designed for continuous monitoring of contamination and solid particulate levels in hydraulic fluid systems. The device represents the most up to date technology in solid particle contamination analysis and serves as a cost-effective solution to fluid management and condition monitoring in applications ranging from construction machinery, to industrial plant equipment, to test rigs.
The iCountPD is available in three configurations to meet the unique requirements of customers’ applications. Options include:
Standard iCountPD – The standard iCount PD is designed for test stand, flushing skids, filter carts and other industrial applications.

iCountPDR – The iCountPDR is designed for mobile equipment or any outside use other than hazardous environment.

iCountPDZ – The iCountPDZ is suited for applications that require a ATEX Zone II safety such as off-shore platforms or any other hazardous environment. For Zone I applications, the standard iCountPD can be used within a NEMA7 enclosure.

All iCountPD models feature an LED display, which uses three sets of lights for the indication of ISO 4406 / AS4059 and NAS1638 code figures. Individual code lights will trigger based on the customer settings. A moisture sensor is an option that can be included when specifying the icountPD. The moisture sensor reports on the saturation levels of the fluid passing through the sensing cell. The output is a linear scale, reporting within the range of 5% saturation to 100% saturation
Increased flexibility is provided by an intuitive flow control device that fits on the downstream (outlet) side of the icountPD. The device is fitted with a differential pressure valve that adjusts the system flow to a range inside the icountPD specifications. The flow control device will operate correctly between 10.3 bar (150 psi) and 200 bar (2900 psi) and the return back to an open system of 0 bar.

For portable particle monitor devices, Parker offers the iCount LaserCM and the iCountOS.
For additional information, consult the iCountPD documentation in the “Product Support” tab.
Markets:
•Agriculture
•Construction
•Oil and Gas
•Power Generation
•Marine
•Mining
•Forestry
•Industrial Plant
•Pulp and Paper

Applications:

•Deck and mobile cranes
•Firefighting equipment
•Forwarders
•Hydraulic presses
•Excavators
•Harvesters
•Waste balers
•Reach stackers
•Wheeled loaders
•Drilling equipment
•Industrial power units
•Airplanes
•Refineries
•Test rigs
•Flushing stands
•Wind turbines

Benefits:
•Enables continuous monitoring of contamination levels in hydraulic fluid systems. Dirty fluid can then be replaced and/or cleansed, leading to improved system performance and efficiency
•Independent monitoring of system contamination trends allows service personnel to optimize maintenance schedules and diagnose mechanical problems with equipment and machinery
•Compact, portable design provides ease of installation and use
•Particle monitor is inline and can be utilized while machinery is in operation, ensuring system uptime

Features:
•Warning LED or digital display indicators for Low, Medium and High contamination levels.
•Visual indicators with power and alarm output warnings.
•Moisture %RH indicator (optional).
•Fuel, Hydraulic and phosphate Ester fluid compatible construction.
•Self diagnostic software.
•Full PC/PLC integration technology such as: RS232 and 0-5Volt, 4-20mA, CAN(J1939) (Contact Parker for other options).
•Set up and Data logging support software included
•Online Flow Range via System 20 Inline Sensors (Hydraulic systems only): Size 0 = 6 to 25 L/min - (Optimum Flow = 15 L/min) Size 1 = 24 to 100 l/min - (Optimum Flow = 70 l/min) Size 2 = 170 to 380 L/min - (Optimum Flow = 250 L/min)
•Temperature: Ambient storage temperature -20°C to +40°C (-4°F to +104°F); Environment operating temperature +5°C to +60°C (+41°F to +140°F); Fluid operating temperature +5°C to +80°C (+41°F to +176°F)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472