Master Display module - IQAN-MD3 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Master Display module - IQAN-MD3 Master Display module - IQAN-MD3

Master Display module - IQAN-MD3 OBSOLETE

Parker's IQAN-MD3 is a master display unit that works with the expansion modules in IQAN control systems. The IQAN-MD3 is an obsolete product and a new version is available. Please see Master Display Module - IQAN-MD4 for the updated version.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 7
  • Number of Outputs: 1
  • Ingress Protection Rating: IP69K
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Deutsch DTM
  • Display Type: 3.5" Color TFT
  • Communication Interface: 3x CAN, USB

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s IQAN-MD3 is a master display unit with navigation buttons. The display is fully programmable for use in any machine application as a master controller. The IQAN-MD3 master display has a rugged mechanical design and is completely sealed.

The IQAN-MD3 displays has full graphical, diagnostic and CAN gateway capability and is used together with the easy-to-use IQAN programing tools. This makes the IQAN-MD3 display a perfect fit for any machine application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 7 inputs
• Easy-to-use programming tools
• Simple graphic page creation
• 3 CAN buses

Applications:
• Total machine control
• Control system HMI and operator information center
• Engine monitor

Related Documents

×
Products Model Number
20072409 IQAN-MD3
20077793 IQAN-MD3-M15
20085160 IQAN-MD3-M18

687PDC
936514