OBSOLETE: Standalone Task Oriented Controller - IQAN-TOC8 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Standalone Task Oriented Controller - IQAN-TOC8

OBSOLETE: Standalone Task Oriented Controller - IQAN-TOC8 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 10
  • Number of Outputs: 8
  • Ingress Protection Rating: IP69K
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP/Tyco Junior Power Timer
  • Output Current Rating: 2000 mA
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 1x CAN, RS232
  • Software: IQANdevelop platform
  • Controller Type: Standalone controller, Standalone Controller

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s IQAN-TOC8 is a legacy Task Oriented Controller product communicates with a variety of input and output devices. The unit is fully programmable to work as a standalone controller for controlling vehicle applications, and as an engine SAE J1939 CAN interface. The TOC8 connects to a PC and is programmed with IQANdevelop software. It has 2 proportional current outputs for valve control, 6 digital/PWM outputs for auxiliary functions and analog/digital inputs for signals like pressure, RPM or temperature.

The rugged aluminum housing and sealed automotive 42 pin connector make the IQAN-TOC8 an ideal controller for smaller outdoor systems in mobile equipment.

The IQAN-TOC8 is sold ‘empty’ (un-programmed) from Parker. The OEM can quickly and easily upload their various machine applications, making this unit perfect for field service replacement in existing equipment.

The IQAN-TOC8 is in phase-out status and is not recommended for new applications.

Markets:
• Construction equipment
• Forestry equipment
• Material handling equipment

Features/Benefits:
• Monitors system inputs and outputs
• Pulse Width Modulation for proportional valve control
• Easy program uploading reduces service part numbers needed
• Sealed for outdoor use

Applications:
• Truck mounted crane control
• Log loader control
• Flail mower attachments

Related Documents

×
Products Model Number
5010024 IQAN-TOC8

687PDC
936514