OBSOLETE: Mobile controller legacy software - IQANdevelop | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Mobile controller legacy software - IQANdevelop

OBSOLETE: Mobile controller legacy software - IQANdevelop OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Software: IQANdevelop Change, IQANdevelop PRO, IQANsimulate, IQANdevelop Develop
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Product Type: Windows PC
Safety Warning

Full Product Description

Parker’s IQANdevelop legacy software is used with the legacy IQAN-MDM master module or the IQAN-TOC8 and IQAN-TOC2 stand-alone modules. Parker’s legacy IQANdevelop software delivers easy to use graphical programming for creating or modifying applications for older IQAN systems. It allows users with no programming experience to quickly write or change applications for the desired functionality of their machine. The software is based on the different legacy modules' block diagrams. To add a new module, you create a new block diagram. From the block diagram, it is easy to set or edit channel parameters and measure the IQAN system, making it the perfect tool for your legacy machine applications in mobile markets.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Mining

Features/Benefits:
• Graphical interface makes it easy to use
• No compiling reduces errors and speeds development
• No yearly maintenance or support fees, free updates
• Machine data logging

Applications:
• Refuse trucks
• Crop sprayers
• Fork lifts and telehandlers
• Feller bunchers and forwarders
• Rock drills

IQANdevelop is divided into four access levels:
• Read -  get information about the application and measure channels. Read is not sold; simply installing the software without a licence will set the access to Read.
• Change - adjust parameters, upload new files and see the application functions.
• Develop - gives the user access to add modules and to build new functions in the IQAN system.
• PRO - access to add modules and to build new functions in the IQAN system including access to add and change functions for the internal channels. The PRO level also includes IQANsimulate.
Note: The Develop level is not sold in North America

Related Documents

×
Products Model Number
20005606 Change
20005607 PRO
20004179 Develop

687PDC
936514