ISO 21287 COMPACT CYLINDERS, P1P SERIES | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 21287 COMPACT CYLINDERS, P1P SERIES

ISO 21287 COMPACT CYLINDERS, P1P SERIES

The P1P actuator in bore sizes Ø20 to Ø100mm is an ISO 21287 compact cylinder for standard temperature -20°C to +80°C with high and low temperature options suitable for processing, packaging and handling applications.

Technical Specifications

  • Operating Pressure: 0.7 to 10 bar Double Acting Guided, 1.5 to 10 bar Single Acting, 0.5 to 10 bar Double Acting
  • Product Series: Pneumatic Cylinders
  • Product Type: Compact Cylinder
  • Technology: Pneumatics
  • Port Size: M5, G 1/8
  • Cylinder Type: Non-Guided, Guided, Through Rod, Extended Piston Rod
  • Cylinder Action: Double Acting, Single Acting Spring Return, Single Acting Spring Advance
  • Bore Diameter: 20 to 100 mm
  • Maximum Stroke Length: 500 mm, 19.6 inch
  • Extend Stroke Force: 188 to 4712 N at 6 bar
  • Retract Stroke Force: 138 to 4418 N
  • Cushioning Type: Rubber Buffer Fixed
  • Rod End Thread Type: Male, Female
  • Operating Temperature: -4 to 176 °F (Standard), -20 to 80 °C (Standard), -10 to 120 °C (High Rated), -40 to 80 °C (Low Rated), -20 to 80 °C (Standard)
  • Position Sensing Type: Sensor Slots on 4 Sides
  • Mounting Option: ISO 15552
  • Piston Rod Material: Steel, Chrome-plated (Standard), 17-4 Stainless Steel (Optional)
  • Body Material: Anodized Aluminum
  • End Cap Material: Aluminum, Sandblasted
  • Repairable: Yes
  • Corrosion Resistance Included: Yes
  • Body Type: Profile
Safety Warning

Full Product Description

The P1P Series is a complete range of ISO 21287 compact cylinders. Cylinder barrel is anodized aluminum. Chrome plated carbon steel piston rod is standard. Elastic cushioning absorbs residual energy facilitating in smooth, low noise operation enabling high speeds and short cycle times. Proven seal technology and quality materials throughout offer performance, reliability, and long service life.

 

Available as Single rod double acting and double acting with non-rotating piston rod (guided) in bore sizes Ø20 to Ø100mm. Double acting with through rod bores Ø20 to Ø63mm. Single acting spring return (Bores Ø20 - Ø63mm) and single acting spring advance (Bores Ø20 - Ø63mm). With standard temperature -20°C to +80°C, high temperature -10°C to +120°C and low temperature -40°C to +80°C to suit a wide range of environmental applications in processing, packaging, and handling.

 

Compact axial dimensions make the P1P ISO 21287 cylinder up to 50% shorter than an equivalent ISO 15552 cylinder of the same stroke length. Offering many opportunities for mechanical installation there are holes through the cylinder body that can be used with through bolts or female threads on both front and rear plates. A wide range of ISO 15552-cylinder mountings are available for use with P1P cylinders bore 20-100 mm.

 

 

Markets


   • Factory Automation


   • Packaging Machinery


   • Printing and Marking Equipment


   • Food and Beverage


   • Miscellaneous Processing


   • Entertainment Automation


 


Features/Benefits


   • ISO 21287 Conformity for universal installation


   • Proven high quality materials, surfaces, and seal technology for long service life


   • Anodized aluminum and stainless-steel materials allow for use in corrosive environments.


   • Compact design to aid installation


   • Efficient elastic cushioning absorbing residual energy facilitates high speeds and short cycle times.


   • Elastic material on the piston end faces giving a smooth, low noise operation


   • Integral sensor grooves remove the need for optional brackets and offers mechanical protection of the sensors.  Magnetic piston is standard. Sensor options   include reed, NPN, PNP and CPS: continuous positioner sensors.


   • Pre-lubricated: further lubrication is normally not required. If additional lubrication is introduced, it must be continued.


  

Applications


   • Moving and positioning of process parts


   • Material feeding systems


   • Directional control of conveyor paths


   • Clamping operations


   • Lifting


   • Press fit assembly tooling


 

Operating and Environmental Data


   • Operating Medium: for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.


   • Operating Pressure:


Double acting:


0.5 to 10 bar (Ø20 - Ø63)


0.3 to 10 bar (Ø80 - Ø100)


Double acting (Guided):


0.7 to 10 bar (Ø20 - Ø63)


0.5 to 10 bar (Ø80 - Ø100)


Single acting:


1.5 to 10 bar (Ø20 - Ø40)


1.0 to 10 bar (Ø50 - Ø63)


   • Operating Temperature: -20°C to +80°C (standard temperature) / -10°C to +120°C (high temperature) /-40°C to +80°C (low temperature)


   • Pre-lubricated: further lubrication is normally not necessary, if additional lubrication is introduced it must be continued

Related Documents

Literature and Reference Materials
0963 P1P ISO21287 Compact Pneumatic Cylinders Catalog
×

687PDC
687577