ISO 6162-1/2 SAE Full Flanges for Butt and Socket Weld Connections | Product Series

Filter by

    No filters selected

Flange Type

Port Type

Flange Size

Material

Connection Type

Tube Size

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 6162-1/2 SAE Full Flanges for Butt and Socket Weld Connections

ISO 6162-1/2 SAE Full Flanges for Butt and Socket Weld Connections

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Full Product Description

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. The static O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal. High grade bolts ensure the holding power for dynamic applications up to 420 bar.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Flange Type Port Type Flange Size Material Connection Type Tube Size Assembly Includes
PAFS080/90BS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange Only
PAFS080/90BSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS080/90BSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS080/90S21.6S 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange Only
PAFS080/90S21.6SM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS080/90S21.6SSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS080BS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange Only
PAFS080BSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS080BSS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Butt Weld Max. 21,3 Flange Only
PAFS080BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS080S17.5S Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 17,2 Flange Only
PAFS080S17.5SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Max. 17,2 Flange Only
PAFS080S21.6S Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange Only
PAFS080S21.6SM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS080S21.6SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Max. 21,3 Flange Only
PAFS080S21.6SSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS100/90BS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange Only
PAFS100/90BSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS100/90BSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Butt Weld Max. 26,9 Flange Only
PAFS100/90BSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS100/90S27.2S 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange Only
PAFS100/90S27.2SM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS100/90S27.2SS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Socket Weld Max. 26,9 Flange Only
PAFS100/90S27.2SSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS100BS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange Only
PAFS100BSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS100BSS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Butt Weld Max. 26,9 Flange Only
PAFS100BSSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS100S27.2S Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange Only
PAFS100S27.2SM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS100S27.2SSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS102/90BS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Max. 33,7 Flange Only
PAFS102/90BSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS102/90BSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Butt Weld Max. 33,7 Flange Only
PAFS102/90BSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS102/90S34.1S 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Flange Only
PAFS102/90S34.1SM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS102/90S34.1SS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Socket Weld Max. 33,7 Flange Only
PAFS102/90S34.1SSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS102BS Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Max. 33,7 Flange Only
PAFS102BSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS102BSS Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Butt Weld Max. 33,7 Flange Only
PAFS102BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS102S34.1S Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Flange Only
PAFS102S34.1SM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS102S34.1SS Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Socket Weld Max. 33,7 Flange Only
PAFS102S34.1SSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS104/90BS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange Only
PAFS104/90BSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS104/90BSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange Only
PAFS104/90BSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS104/90S42.8S 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange Only
PAFS104/90S42.8SM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS104/90S42.8SSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS104BS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange Only
PAFS104BSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS104BSS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange Only
PAFS104BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS104S42.8S Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange Only
PAFS104S42.8SM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS104S42.8SS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange Only
PAFS104S42.8SSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS106/90BS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange Only
PAFS106/90BSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS106/90BSS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange Only
PAFS106/90BSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS106/90S48.6S 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange Only
PAFS106/90S48.6SM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFS106/90S48.6SS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange Only
PAFS106/90S48.6SSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFS106BS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange Only
PAFS106BSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS106BSS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange Only
PAFS106BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS106S48.6S Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange Only
PAFS106S48.6SM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFS106S48.6SS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange Only
PAFS106S48.6SSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFS108/90BS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Max. 60,3 Flange Only
PAFS108/90BSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS108/90BSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS108/90S61S 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Flange Only
PAFS108/90S61SM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS108/90S61SS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 60,3 Flange Only
PAFS108/90S61SSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS108BS Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Max. 60,3 Flange Only
PAFS108BSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS108BSS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Butt Weld Max. 60,3 Flange Only
PAFS108BSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS108S61S Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Flange Only
PAFS108S61SM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS108S61SS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 60,3 Flange Only
PAFS108S61SSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS110/90BS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange Only
PAFS110/90BSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS110/90BSSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Butt Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS110/90S76.6S 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange Only
PAFS110/90S76.6SM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS110/90S76.6SS 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Socket Weld Max. 76,1 Flange Only
PAFS110/90S76.6SSM 90° Elbow Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS110BS Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange Only
PAFS110BSM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS110BSS Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Butt Weld Max. 76,1 Flange Only
PAFS110BSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Butt Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS110S76.6S Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange Only
PAFS110S76.6SM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS110S76.6SS Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Socket Weld Max. 76,1 Flange Only
PAFS110S76.6SSM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS112BS Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld Max. 88,9 Flange Only
PAFS112BSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFS112BSS Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Butt Weld Max. 88,9 Flange Only
PAFS112BSSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Butt Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFS112S90.5S Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 88,9 Flange Only
PAFS112S90.5SM Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFS112S90.5SS Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Socket Weld Max. 88,9 Flange Only
PAFS112S90.5SSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Socket Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFS114BS Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld Max. 101,6 Flange Only
PAFS114BSM Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld Max. 101,6 Flange including Metric Bolts and O-Ring
PAFS114BSS Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Stainless Steel Butt Weld Max. 101,6 Flange Only
PAFS114BSSM Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Stainless Steel Butt Weld Max. 101,6 Flange including Metric Bolts and O-Ring
PAFS114S103S Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Max. 101,6 Flange Only
PAFS114S103SM Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Max. 101,6 Flange including Metric Bolts and O-Ring
PAFS114S103SS Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Stainless Steel Socket Weld Max. 101,6 Flange Only
PAFS116BS Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld Max. 114,3 Flange Only
PAFS116BSM Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld Max. 114,3 Flange including Metric Bolts and O-Ring
PAFS116BSS Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Butt Weld Max. 114,3 Flange Only
PAFS116BSSM Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Butt Weld Max. 114,3 Flange including Metric Bolts and O-Ring
PAFS116S115.5S Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Socket Weld Max. 114,3 Flange Only
PAFS116S115.5SM Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Socket Weld Max. 114,3 Flange including Metric Bolts and O-Ring
PAFS116S115.5SS Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Socket Weld Max. 114,3 Flange Only
PAFS116S115.5SSM Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Socket Weld Max. 114,3 Flange including Metric Bolts and O-Ring
PAFS118BS Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld Max. 140 Flange Only
PAFS118BSM Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld Max. 140 Flange including Metric Bolts and O-Ring
PAFS118BSS Straight Full Flange SAE 3000 / ISO 6162-1 5 Stainless Steel Butt Weld Max. 140 Flange Only
PAFS118BSSM Straight Full Flange SAE 3000 / ISO 6162-1 5 Stainless Steel Butt Weld Max. 140 Flange including Metric Bolts and O-Ring
PAFS118S142S Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Socket Weld Max. 140 Flange Only
PAFS118S142SM Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Socket Weld Max. 140 Flange including Metric Bolts and O-Ring
PAFS401/90BS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange Only
PAFS401/90BSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS401/90BSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Max. 21,3 Flange Only
PAFS401/90BSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS401/90S21.6SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS401/90S21.6SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Socket Weld Max. 21,3 Flange Only
PAFS401/90S21.6SSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS401B38S Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 17,2 Flange Only
PAFS401B38SM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 17,2 Flange including Metric Bolts and O-Ring
PAFS401B38SS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Max. 17,2 Flange Only
PAFS401BS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange Only
PAFS401BSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS401BSS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Max. 21,3 Flange Only
PAFS401BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS401S17.5S Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Max. 17,2 Flange Only
PAFS401S17.5SM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Max. 17,2 Flange including Metric Bolts and O-Ring
PAFS401S17.5SSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Socket Weld Max. 17,2 Flange including Metric Bolts and O-Ring
PAFS401S21.6SM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFS402/90BS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange Only
PAFS402/90BSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS402/90BSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Butt Weld Max. 26,9 Flange Only
PAFS402/90BSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS402/90S27.2SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS402/90S27.2SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Socket Weld Max. 26,9 Flange Only
PAFS402BS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange Only
PAFS402BSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS402BSS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Butt Weld Max. 26,9 Flange Only
PAFS402BSSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Butt Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS402S27.2S Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange Only
PAFS402S27.2SM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS402S27.2SS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Socket Weld Max. 26,9 Flange Only
PAFS402S27.2SSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFS403/90BS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Max. 33,7 Flange Only
PAFS403/90BSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS403/90BSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Butt Weld Max. 33,7 Flange Only
PAFS403/90BSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS403/90S34.1S 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 33,7 Flange Only
PAFS403/90S34.1SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS403/90S34.1SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Socket Weld Max. 33,7 Flange Only
PAFS403BS Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Max. 33,7 Flange Only
PAFS403BSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS403BSS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Butt Weld Max. 33,7 Flange Only
PAFS403BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Butt Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS403S34.1S Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 33,7 Flange Only
PAFS403S34.1SM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS403S34.1SS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Socket Weld Max. 33,7 Flange Only
PAFS403S34.1SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFS404/90BS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange Only
PAFS404/90BSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS404/90BSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange Only
PAFS404/90BSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS404/90S42.8S 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange Only
PAFS404/90S42.8SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS404/90S42.8SSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS404BS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange Only
PAFS404BSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS404BSS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange Only
PAFS404BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS404S42.8S Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange Only
PAFS404S42.8SM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS404S42.8SS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange Only
PAFS404S42.8SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFS405/90BS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange Only
PAFS405/90BSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS405/90BSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange Only
PAFS405/90BSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS405/90S48.6S 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange Only
PAFS405/90S48.6SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFS405/90S48.6SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange Only
PAFS405BS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange Only
PAFS405BSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS405BSS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange Only
PAFS405BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange including Metric Bolts and O-Ring
PAFS405S48.6S Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange Only
PAFS405S48.6SM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFS405S48.6SS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange Only
PAFS405S48.6SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFS406/90BS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Max. 60,3 Flange Only
PAFS406/90BSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS406/90BSS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Butt Weld Max. 60,3 Flange Only
PAFS406/90BSSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS406/90S61S 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 60,3 Flange Only
PAFS406/90S61SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS406/90S61SS 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Socket Weld Max. 60,3 Flange Only
PAFS406/90S61SSM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS406BS Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Max. 60,3 Flange Only
PAFS406BSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS406BSS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Butt Weld Max. 60,3 Flange Only
PAFS406BSSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Butt Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS406S61S Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 60,3 Flange Only
PAFS406S61SM Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS406S61SS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Socket Weld Max. 60,3 Flange Only
PAFS406S61SSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFS407BS Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange Only
PAFS407BSM Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS407BSS Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel Butt Weld Max. 76,1 Flange Only
PAFS407S76.6S Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange Only
PAFS407S76.6SM Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFS407S76.6SS Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel Socket Weld Max. 76,1 Flange Only
PAFS408BS Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Butt Weld Max. 88,9 Flange Only
PAFS408BSM Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Butt Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFS408BSS Straight Full Flange SAE 6000 / ISO 6162-2 3 Stainless Steel Butt Weld Max. 88,9 Flange Only
PAFS408BSSM Straight Full Flange SAE 6000 / ISO 6162-2 3 Stainless Steel Butt Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFS408S90.5S Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Socket Weld Max. 88,9 Flange Only
PAFS408S90.5SM Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Socket Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFS408S90.5SS Straight Full Flange SAE 6000 / ISO 6162-2 3 Stainless Steel Socket Weld Max. 88,9 Flange Only
PAFSF080S17.5SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 17,2 Flange including Metric Bolts and O-Ring
PAFSF080S21.6S Straight Flat Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange Only
PAFSF080S21.6SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFSF080S21.6SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Max. 21,3 Flange Only
PAFSF100S21.6SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFSF100S27.2SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFSF102S27.2SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFSF102S34.5S Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Flange Only
PAFSF102S34.5SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFSF102S34.5SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Socket Weld Max. 33,7 Flange Only
PAFSF104S34.5S Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 33,7 Flange Only
PAFSF104S34.5SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFSF104S42.8S Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange Only
PAFSF104S42.8SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFSF106S42.8S Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 42,4 Flange Only
PAFSF106S42.8SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFSF106S42.8SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFSF106S48.6S Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange Only
PAFSF106S48.6SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFSF106S48.6SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange Only
PAFSF106S48.6SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFSF108S48.6S Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 48.3 Flange Only
PAFSF108S48.6SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFSF108S48.6SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 48.3 Flange Only
PAFSF108S48.6SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFSF108S61.0S Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Flange Only
PAFSF108S61.0SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFSF108S61.0SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFSF110S61.0S Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 60,3 Flange Only
PAFSF110S61.0SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFSF110S76.6S Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange Only
PAFSF110S76.6SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFSF110S76.6SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFSF112S76.6S Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 76,1 Flange Only
PAFSF112S76.6SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 76,1 Flange including Metric Bolts and O-Ring
PAFSF112S90.5S Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 88,9 Flange Only
PAFSF112S90.5SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFSF112S90.5SS Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Socket Weld Max. 88,9 Flange Only
PAFSF114S103S Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Max. 101,6 Flange Only
PAFSF114S103SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Max. 101,6 Flange including Metric Bolts and O-Ring
PAFSF114S90.5S Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Max. 88,9 Flange Only
PAFSF114S90.5SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Max. 88,9 Flange including Metric Bolts and O-Ring
PAFSF116S103SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Socket Weld Max. 101,6 Flange including Metric Bolts and O-Ring
PAFSF116S115.5S Straight Flat Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Socket Weld Max. 114,3 Flange Only
PAFSF116S115.5SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Socket Weld Max. 114,3 Flange including Metric Bolts and O-Ring
PAFSF118S115.5SM Straight Flat Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Socket Weld Max. 114,3 Flange including Metric Bolts and O-Ring
PAFSF118S142.5SSM Straight Flat Full Flange SAE 3000 / ISO 6162-1 5 Stainless Steel Socket Weld Max. 140 Flange including Metric Bolts and O-Ring
PAFSF401S17.5SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Max. 17,2 Flange including Metric Bolts and O-Ring
PAFSF401S21.6SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFSF401S21.6SSM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Socket Weld Max. 21,3 Flange including Metric Bolts and O-Ring
PAFSF402S27.2SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange including Metric Bolts and O-Ring
PAFSF403S34.5SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFSF404S34.5SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 33,7 Flange including Metric Bolts and O-Ring
PAFSF404S42.8S Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange Only
PAFSF404S42.8SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFSF405S42.8SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 42,4 Flange including Metric Bolts and O-Ring
PAFSF405S48.6S Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange Only
PAFSF405S48.6SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFSF405S48.6SSM Straight Flat Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Socket Weld Max. 48.3 Flange including Metric Bolts and O-Ring
PAFSF406S61.0SM Straight Flat Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PAFSF406S61.0SSM Straight Flat Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Socket Weld Max. 60,3 Flange including Metric Bolts and O-Ring
PDFS080BS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS080BSS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Butt Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS080S17.5S Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 17,2 Flange, Counterflange, Metric Bolts and O-Ring
PDFS080S17.5SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Max. 17,2 Flange, Counterflange, Metric Bolts and O-Ring
PDFS080S21.6S Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS080S21.6SS Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS100BS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS100BSS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Butt Weld Max. 26,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS100S27.2S Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS100S27.2SS Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Socket Weld Max. 26,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS102BS Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS102BSS Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Butt Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS102S34.1S Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS102S34.1SS Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Socket Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS104BS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS104BSS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS104S42.8S Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS104S42.8SS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS106BS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS106BSS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS106S48.6S Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS106S48.6SS Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS108BS Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS108BSS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Butt Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS108S61S Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS108S61SS Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS110BS Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange, Counterflange, Metric Bolts and O-Ring
PDFS110BSS Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Butt Weld Max. 76,1 Flange, Counterflange, Metric Bolts and O-Ring
PDFS110S76.6S Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange, Counterflange, Metric Bolts and O-Ring
PDFS110S76.6SS Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Socket Weld Max. 76,1 Flange, Counterflange, Metric Bolts and O-Ring
PDFS112BS Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld Max. 88,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS112BSS Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Butt Weld Max. 88,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS112S90.5S Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Max. 88,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS112S90.5SS Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Socket Weld Max. 88,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS114BS Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld Max. 101,6 Flange, Counterflange, Metric Bolts and O-Ring
PDFS114S103S Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Max. 101,6 Flange, Counterflange, Metric Bolts and O-Ring
PDFS116BS Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld Max. 114,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS116S115.5S Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Socket Weld Max. 114,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS116S115.5SS Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Socket Weld Max. 114,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS118BS Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld Max. 140 Flange, Counterflange, Metric Bolts and O-Ring
PDFS118BSS Straight Full Flange SAE 3000 / ISO 6162-1 5 Stainless Steel Butt Weld Max. 140 Flange, Counterflange, Metric Bolts and O-Ring
PDFS401B38S Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 17,2 Flange, Counterflange, Metric Bolts and O-Ring
PDFS401B38SS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Max. 17,2 Flange, Counterflange, Metric Bolts and O-Ring
PDFS401BS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS401BSS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS401S21.6S Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS401S21.6SS Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Socket Weld Max. 21,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS402BS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Max. 26,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS402BSS Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Butt Weld Max. 26,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS402S27.2S Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Max. 26,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS403BS Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS403BSS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Butt Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS403S34.1S Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS403S34.1SS Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Socket Weld Max. 33,7 Flange, Counterflange, Metric Bolts and O-Ring
PDFS404BS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS404BSS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Butt Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS404S42.8S Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS404S42.8SS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Socket Weld Max. 42,4 Flange, Counterflange, Metric Bolts and O-Ring
PDFS405BS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS405BSS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Butt Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS405S48.6S Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS405S48.6SS Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Socket Weld Max. 48,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS406BS Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS406BSS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Butt Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS406S61S Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS406S61SS Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Socket Weld Max. 60,3 Flange, Counterflange, Metric Bolts and O-Ring
PDFS407BS Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld Max. 76,1 Flange, Counterflange, Metric Bolts and O-Ring
PDFS407BSS Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel Butt Weld Max. 76,1 Flange, Counterflange, Metric Bolts and O-Ring
PDFS407S76.6S Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Socket Weld Max. 76,1 Flange, Counterflange, Metric Bolts and O-Ring
PDFS408BS Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Butt Weld Max. 88,9 Flange, Counterflange, Metric Bolts and O-Ring
PDFS408S90.5S Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Socket Weld Max. 88,9 Flange, Counterflange, Metric Bolts and O-Ring
PGFS080BSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Butt Weld Counterflange Max. 21,3 Flange Only
PGFS080BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Butt Weld Counterflange Max. 21,3 Flange Only
PGFS080S17.5SM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 17,2 Flange Only
PGFS080S17.5SSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Counterflange Max. 17,2 Flange Only
PGFS080S21.6SM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 21,3 Flange Only
PGFS080S21.6SSM Straight Full Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel Socket Weld Counterflange Max. 21,3 Flange Only
PGFS100BSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Butt Weld Counterflange Max. 26,9 Flange Only
PGFS100BSSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Butt Weld Counterflange Max. 26,9 Flange Only
PGFS100S27.2SM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Steel, oil dipped Socket Weld Counterflange Max. 26,9 Flange Only
PGFS100S27.2SSM Straight Full Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel Socket Weld Counterflange Max. 26,9 Flange Only
PGFS102BSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Butt Weld Counterflange Max. 33,7 Flange Only
PGFS102BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Butt Weld Counterflange Max. 33,7 Flange Only
PGFS102S34.1SM Straight Full Flange SAE 3000 / ISO 6162-1 1 Steel, oil dipped Socket Weld Counterflange Max. 33,7 Flange Only
PGFS102S34.1SSM Straight Full Flange SAE 3000 / ISO 6162-1 1 Stainless Steel Socket Weld Counterflange Max. 33,7 Flange Only
PGFS104BSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Butt Weld Counterflange Max. 42,4 Flange Only
PGFS104BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Butt Weld Counterflange Max. 42,4 Flange Only
PGFS104S42.8SM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, oil dipped Socket Weld Counterflange Max. 42,4 Flange Only
PGFS104S42.8SSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel Socket Weld Counterflange Max. 42,4 Flange Only
PGFS106BSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Butt Weld Counterflange Max. 48,3 Flange Only
PGFS106BSSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Butt Weld Counterflange Max. 48,3 Flange Only
PGFS106S48.6SM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 48.3 Flange Only
PGFS106S48.6SSM Straight Full Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel Socket Weld Counterflange Max. 48.3 Flange Only
PGFS108BSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Butt Weld Counterflange Max. 60,3 Flange Only
PGFS108BSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Butt Weld Counterflange Max. 60,3 Flange Only
PGFS108S61SM Straight Full Flange SAE 3000 / ISO 6162-1 2 Steel, oil dipped Socket Weld Counterflange Max. 60,3 Flange Only
PGFS108S61SSM Straight Full Flange SAE 3000 / ISO 6162-1 2 Stainless Steel Socket Weld Counterflange Max. 60,3 Flange Only
PGFS110BSM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Butt Weld Counterflange Max. 76,1 Flange Only
PGFS110BSSM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Butt Weld Counterflange Max. 76,1 Flange Only
PGFS110S76.6SM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, oil dipped Socket Weld Counterflange Max. 76,1 Flange Only
PGFS110S76.6SSM Straight Full Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel Socket Weld Counterflange Max. 76,1 Flange Only
PGFS112BSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Butt Weld Counterflange Max. 88,9 Flange Only
PGFS112BSSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Butt Weld Counterflange Max. 88,9 Flange Only
PGFS112S90.5SM Straight Full Flange SAE 3000 / ISO 6162-1 3 Steel, oil dipped Socket Weld Counterflange Max. 88,9 Flange Only
PGFS112S90.5SSM Straight Full Flange SAE 3000 / ISO 6162-1 3 Stainless Steel Socket Weld Counterflange Max. 88,9 Flange Only
PGFS114BSM Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Butt Weld Counterflange Max. 101,6 Flange Only
PGFS114S103SM Straight Full Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, oil dipped Socket Weld Counterflange Max. 101,6 Flange Only
PGFS116BSM Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Butt Weld Counterflange Max. 114,3 Flange Only
PGFS116BSSM Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Butt Weld Counterflange Max. 114,3 Flange Only
PGFS116S115.5SM Straight Full Flange SAE 3000 / ISO 6162-1 4 Steel, oil dipped Socket Weld Counterflange Max. 114,3 Flange Only
PGFS116S115.5SSM Straight Full Flange SAE 3000 / ISO 6162-1 4 Stainless Steel Socket Weld Counterflange Max. 114,3 Flange Only
PGFS118BSM Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Butt Weld Counterflange Max. 140 Flange Only
PGFS118BSSM Straight Full Flange SAE 3000 / ISO 6162-1 5 Stainless Steel Butt Weld Counterflange Max. 140 Flange Only
PGFS118S142SM Straight Full Flange SAE 3000 / ISO 6162-1 5 Steel, oil dipped Socket Weld Counterflange Max. 140 Flange Only
PGFS401B38SM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Counterflange Max. 17,2 Flange Only
PGFS401B38SSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Counterflange Max. 17,2 Flange Only
PGFS401BSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Butt Weld Counterflange Max. 21,3 Flange Only
PGFS401BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Butt Weld Counterflange Max. 21,3 Flange Only
PGFS401S17.5SM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Counterflange Max. 17,2 Flange Only
PGFS401S17.5SSM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel Socket Weld Counterflange Max. 17,2 Flange Only
PGFS401S21.6SM Straight Full Flange SAE 6000 / ISO 6162-2 1/2 Steel, oil dipped Socket Weld Counterflange Max. 21,3 Flange Only
PGFS402BSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Butt Weld Counterflange Max. 26,9 Flange Only
PGFS402BSSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Butt Weld Counterflange Max. 26,9 Flange Only
PGFS402S27.2SM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Steel, oil dipped Socket Weld Counterflange Max. 26,9 Flange Only
PGFS402S27.2SSM Straight Full Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel Socket Weld Counterflange Max. 26,9 Flange Only
PGFS403/90S34.1SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Counterflange Max. 33,7 Flange Only
PGFS403BSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Butt Weld Counterflange Max. 33,7 Flange Only
PGFS403BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Butt Weld Counterflange Max. 33,7 Flange Only
PGFS403S34.1SM Straight Full Flange SAE 6000 / ISO 6162-2 1 Steel, oil dipped Socket Weld Counterflange Max. 33,7 Flange Only
PGFS403S34.1SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 Stainless Steel Socket Weld Counterflange Max. 33,7 Flange Only
PGFS404/90S42.8SM 90° Elbow Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Counterflange Max. 42,4 Flange Only
PGFS404BSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Butt Weld Counterflange Max. 42,4 Flange Only
PGFS404BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Butt Weld Counterflange Max. 42,4 Flange Only
PGFS404S42.8SM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, oil dipped Socket Weld Counterflange Max. 42,4 Flange Only
PGFS404S42.8SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel Socket Weld Counterflange Max. 42,4 Flange Only
PGFS405BSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Butt Weld Counterflange Max. 48,3 Flange Only
PGFS405BSSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Butt Weld Counterflange Max. 48,3 Flange Only
PGFS405S48.6SM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, oil dipped Socket Weld Counterflange Max. 48.3 Flange Only
PGFS405S48.6SSM Straight Full Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel Socket Weld Counterflange Max. 48.3 Flange Only
PGFS406BSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Butt Weld Counterflange Max. 60,3 Flange Only
PGFS406BSSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Butt Weld Counterflange Max. 60,3 Flange Only
PGFS406S61SM Straight Full Flange SAE 6000 / ISO 6162-2 2 Steel, oil dipped Socket Weld Counterflange Max. 60,3 Flange Only
PGFS406S61SSM Straight Full Flange SAE 6000 / ISO 6162-2 2 Stainless Steel Socket Weld Counterflange Max. 60,3 Flange Only
PGFS407BSM Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Butt Weld Counterflange Max. 76,1 Flange Only
PGFS407BSSM Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel Butt Weld Counterflange Max. 76,1 Flange Only
PGFS407S76.6SM Straight Full Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, oil dipped Socket Weld Counterflange Max. 76,1 Flange Only
PGFS408BSM Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Butt Weld Counterflange Max. 88,9 Flange Only
PGFS408BSSM Straight Full Flange SAE 6000 / ISO 6162-2 3 Stainless Steel Butt Weld Counterflange Max. 88,9 Flange Only
PGFS408S90.5SM Straight Full Flange SAE 6000 / ISO 6162-2 3 Steel, oil dipped Socket Weld Counterflange Max. 88,9 Flange Only
PGFS408S90.5SSM Straight Full Flange SAE 6000 / ISO 6162-2 3 Stainless Steel Socket Weld Counterflange Max. 88,9 Flange Only

687PDC
687614