J-18100-7 - LORD® Shipping Container Mount for Aerospace and Defense Applications | Parker NA

LORD® Shipping Container Mount for Aerospace and Defense Applications | #J-18100-7

J-18100-7

LORD® Shipping Container Mount for Aerospace and Defense Applications | #J-18100-7

Most elastomeric (rubber) shipping container mounts are of “sandwich” type construction - two flat plates with threaded fasteners installed then bonded on either side of elastomeric pad. Mount shape can vary depending on particular application.


Technical Specifications

  • Dynamic Axial Spring Rate: 4510 lb/in
  • Dynamic Radial Spring Rate: 694 lb/in
Safety Warning

Item Information

The Parker Lord series of Shipping Container Mounts are for fragile, valuable products needing predictable, low to medium level protection. Bonded elastomeric sandwich mounts are simple, versatile, economical and easy to install.

These Shipping Container Mounts consist of two metal plates with an elastomer bonded between them. The composition and configuration of the elastomer determines the static and dynamic properties of the part. Sandwich mounts have excellent capacity for energy control, and they exhibit linear shear load deflection characteristics through a significant deflection range.

Offering controlled stiffness in all directions, a rugged one-piece bonded assembly and long service life, they are reusable for years, even under severe shipping conditions.

Parker Lord offers standard Shipping Container Mounts with or without corrosion resistant paint. Standardization includes both elastomer and hardware. Seven different series of parts give you a wide choice of sizes, load capacities and spring rates.
Shipping Container Mounts are made with SPE® I elastomer, a broad-temperature range stock and meet the rigid requirements of military packaging specifications over the entire operational temperature spectrum from -65°F to +165°F (-54°C to +74°C). Low carbon steel metal components are painted for corrosion protection. If paint is not required, they are treated with a rust preventative.

Shipping Container Mounts are designed to meet dynamic load requirements. Drop tests are conducted to determine the energy-absorbing characteristics under specified environmental conditions. Mounts are subject to severe fatigue tests to determine expected life. Still other tests are run to determine dynamic natural frequency, damping values and fatigue life under vibratory conditions.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Noise, Vibration & Harshness Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGW