Jackhammer Air Hose Factory Assemblies, Series 7081 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Length (ft)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Jackhammer Air Hose Factory Assemblies, Series 7081

Jackhammer Air Hose Factory Assemblies, Series 7081 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Hose Inner Tube Material: Black, Ethylene Propylene Diene Monomer (EPDM)
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Red
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Air (Compressed Air with traces of Oil)
  • Specifications Met: n/a
  • Connection 2 Type: Universal
  • Connection 1 Type: Universal
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 13.8 bar
  • Minimum Bend Radius: 6 inch, 152.4 mm
  • Weight: 7.6 kg/ea, 16.8 lb/ea, 16.84 lb/ea
  • Nominal Hose Inside Diameter: DN20
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Length: 50 ft, 15.24 m
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Size: -12
  • Package Type: Carton
  • Outside Diameter: 1.109 inch, 27 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Fitting Material: Steel
Safety Warning

Full Product Description

Parker's Series 7081 Jackhammer Air Hose Factory Assemblies provide excellent service for jackhammer hose applications. The hose tube is compatible with light oil mists for tool lubrication. The red cover allows easy identification and resists abrasion and weathering. Series 7081 hose assemblies incorporate crimp couplings for durability and security, with universal end styles for quick connection/disconnection.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for versatile and economical service to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Red EPDM for abrasion and weathering resistance.
• Couplings: Steel crimp male universal x male universal for a durable, safe and secure connection.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Air
-usage
• Air compressors
• Pneumatic tools, including those subject to light oil mists for lubrication.

Safety/Technical:
• Design Factor: 4:1 (Hose Only)
• Do not use with oil or refined fuel.
• The hose is rated to 200 psi maximum working pressure. The finished hose assembly is rated to 150 psi due to the limitation of the industry preferred fitting end style/connection.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Length (ft) Standard Package Quantity
7081JHE75-600 3/4 50 1
7081JHE75-600B 3/4 50 36

687PDC
687583