JAK-50 - Air Knocker Cylinder improves bulk material handling- 'JAK-50 & JAK-80' | Parker NA

Air Knocker Cylinder improves bulk material handling- 'JAK-50 & JAK-80' | #JAK-50

JAK-50

Air Knocker Cylinder improves bulk material handling- 'JAK-50 & JAK-80' | #JAK-50

JAK Series, the air kncker cylinder, is a pneumatic piston type knocker (Shocker) generator.


Technical Specifications

  • Bore Size (mm): 50
  • For Fluid Type: Air
  • Pressure Rating: 2 to 9 bar
  • Proof Pressure: 15
  • Operating Temperature: -10 to 60 °C
  • Frequency: 0.33 Hz
Safety Warning

Item Information

JAK Series, the air kncker cylinder, is a pneumatic piston
type knocker (Shocker) generator.
Removes plugging due to bridging or
adhesion of bulk material inside a
hopper or chute.

• Variable impact force
• Strong, stable impact force
• No lubrication required

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
JAK Series
×


Find a Distributor

Where to Buy

Local Contact

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Phone

82-31-379-2332

Fax

82-31-379-2349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972