JC7-SD-AC220V 2150MM - Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | Parker NA

Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | #JC7-SD-AC220V 2150MM

JC7-SD-AC220V 2150MM

Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | #JC7-SD-AC220V 2150MM

A level switch is a device used to detect the level of substances such as liquid, chemical solvent, powders, lumps within tanks, silos, and hoppers.


Technical Specifications

  • Series: JC7-SD
  • Additional Protection Included: Non
  • Length: 2150 mm
  • Maximum Operating Voltage: AC 220V (60Hz)
  • Additional Options: Propeller - Two wings
  • Product Type: Propeller - Two Wings
  • Operating Temperature: 0 to 60 °C (standard), 0 to 120 °C (heat-resistant)
  • Media: Lumps
  • Power Consumption: 3 W (when blade rotates)
  • Allowable rotational torque: 500 to 1000 g/cm
  • Rated Speed: 6 RPM
  • Contact Rating: 3 A (250VAC)
Safety Warning

Item Information

A level switch is a device used to detect the level of substances such as liquid, chemical solvent, powders, lumps within tanks, silos, and hoppers. In addition, a level switch prevents overfilling of tanks and silos and ensures tanks do not run too low, possibly interrupting production.

JB Series - Features :
• A compact type product that can be easily maintained and repaired in small spaces
• Optimum for controlling powders and fine particles such as flour, wheat, sugar, and plastic materials
• Highly sensitive with buil-in springs that can be adjusted to four levels

JC7 Series - Features :
• Detection of the heights of stored goods
• Made with alumimum cases, these types can be installed and used outdorrs
• Customizatin with a various length of shaft

JD Series - Features :
• Easy handling and wiring
• Since the structure is simple, troubles occur rarely and maintenance is easy

JRS Series - Features :
• Detection balls and detection rods are completely enclosed and thus the products are not affected by pressure, vacuum, or gases
• The lead switch is enclosed in glass tube containing inert gas and thus the products operate safely in combustible gases

JF Series - Features :
• Used in small spaces and low flow rate tanks
• Applicable to water cooler/heater, coffee vending machines, medical appliances

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Level Switch
×


Find a Distributor

Where to Buy

Local Contact

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Phone

82-31-379-2332

Fax

82-31-379-2349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972