OBSOLETE: Aircraft Refueling Hose - Jetcord E ISO 1825 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Aircraft Refueling Hose - Jetcord E ISO 1825

OBSOLETE: Aircraft Refueling Hose - Jetcord E ISO 1825 OBSOLETE

This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Weight: 0.77 to 4.0 lb/ft, 1.15 to 5.96 kg/m
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 20 bar, 300 psi
  • Application: Oil & Fuel
  • Cover Material: Chloroprene Rubber (CR)
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.85 bar, 25.10 inch-Hg, 637.55 mm-Hg
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 150 to 450 mm, 5.906 to 17.716 inch
  • Media: Fuels (Aircraft fuels) - Check fuel type with our catalogue chart.
  • Specifications Met: ISO 1825, Type E
  • Inside Diameter: 0.984 to 3.937 inch, 25 to 100 mm
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Wire Helix
  • Outside Diameter: 1.575 to 4.803 inch, 40 to 122 mm
Safety Warning

Full Product Description

Jetcord E ISO 1825 is a flexible connector hose for aircraft fueling/defueling equipment in airports, top deck reel and platform. It offers optimal refueling conditions, clean transfer of product and it is resistant to abrasion. Resistant to fuels having an aromatic content not exceeding 50%.

Markets
• Airports
• Oil & Gas fields

Features/Benefits
• Suggested brass fitting to prevent sparks
• Suitable also in cold climates
• Design Factor 4:1 enhances safety for operators and equipment
• Construction and material provide a path to conduct a static electrical charge to ground to guarantee optimal refueling conditions
• Premium nitrile minimizes permeation and will not contaminate product going through the hose
• The steel helix provides flexibility, kink resistance and suction capability for both fueling and defueling services heavy duty service

Applications
• Aviation gasoline
• Jet fuel
Products Hose I.D. (mm)
IH36522940/40 25
IH36522941/40 32
IH36522942/40 38
IH36522943/40 50
IH36522945/40 63.5
IH36522944/40 75
IH36522946/40 100

687PDC
687513