Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | #JF-302T


LOADING IMAGES
JF-302T

Level Switches- level measurement (JB, JC7, JD, JF, JRS Series) | #JF-302T

A level switch is a device used to detect the level of substances such as liquid, chemical solvent, powders, lumps within tanks, silos, and hoppers.


Technical Specifications

  • Maximum Operating Voltage: n/a
  • Series: JF-302T
  • Product Type: Float (STS Floater)
  • Operating Temperature: 0 to 120 °C
  • Media: Liquids
  • Power Consumption: n/a
  • Allowable rotational torque: n/a
  • Rated Speed: n/a
  • Contact Rating: 10 A (250VAC)
Safety Warning

Item Information

A level switch is a device used to detect the level of substances such as liquid, chemical solvent, powders, lumps within tanks, silos, and hoppers. In addition, a level switch prevents overfilling of tanks and silos and ensures tanks do not run too low, possibly interrupting production.

JB Series - Features :
• A compact type product that can be easily maintained and repaired in small spaces
• Optimum for controlling powders and fine particles such as flour, wheat, sugar, and plastic materials
• Highly sensitive with buil-in springs that can be adjusted to four levels

JC7 Series - Features :
• Detection of the heights of stored goods
• Made with alumimum cases, these types can be installed and used outdorrs
• Customizatin with a various length of shaft

JD Series - Features :
• Easy handling and wiring
• Since the structure is simple, troubles occur rarely and maintenance is easy

JRS Series - Features :
• Detection balls and detection rods are completely enclosed and thus the products are not affected by pressure, vacuum, or gases
• The lead switch is enclosed in glass tube containing inert gas and thus the products operate safely in combustible gases

JF Series - Features :
• Used in small spaces and low flow rate tanks
• Applicable to water cooler/heater, coffee vending machines, medical appliances

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Level Switch
×


Find a Distributor

Where to Buy

Local Contact

Parker Automation Korea

23, 1-Gil, Jangan-gongdan, Jangan-myeon, Hwaseong-si, Gyeonggi-do 18579 Korea

AKD@parker.com

Phone

82-31-379-2332

Fax

82-31-379-2349

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972