K-SCFTT-060-C2-05 - Turbine flow meter SCFT / SensoControl | Parker NA

Turbine flow meter SCFT / SensoControl | #K-SCFTT-060-C2-05

K-SCFTT-060-C2-05

Turbine flow meter SCFT / SensoControl | #K-SCFTT-060-C2-05

Flow measurement with low flow resistance. Combined p, T and Q measurement possible with additional sensors.


Technical Specifications

  • Port Size: 3/4“ BSPP
  • Operating Pressure: 350 bar
  • Port Type: BSPP
  • Flow Rates: 3…060 l/min
  • Calibration Type: Factory calibration according to ISO 9001
  • Product Style: CAN Turbine
  • Division: High Pressure Connectors Europe Division
  • Product Type: Flow meter CAN
  • Operating Temperature: -10...+50 °C
  • Maximum Fluid Temperature: 90 °C
  • Minimum Fluid Temperature: -20 °C
  • Specifications Met: CE
  • For Fluid Type: Oil based hydraulic fluids
  • Weight: 750 g
  • Height: 118 mm
  • Length: 190 mm
  • Width: 62 mm
  • Accuracy: ± 1 % IR
Safety Warning

Item Information

Flow measurement with low flow resistance. Combined p, T and Q measurement possible with additional sensors.

Function

A turbine wheel is driven by the oil flow. The frequencies thus produced are processed by digital electronics. The influence of turbulent flow effects is compensated for. Because of the low flow resistance QR the hydraulic circuit operates with very low losses. For pressure measurement, the turbine is equipped with an EMA-3 quick-connector. Oil temperatures can be measured directly in the oil flow in the turbine flow meter. Consequently all the important measurement parameters are available at one measuring location.

Features / Advantages:
• 6 measuring ranges of up to 750 l/min
• Easy installation
• High-pressure resistant up to 480 bar
• Low flow resistance
• Built-in pressure and temperature measurement connections
• Suitable for reverse-mode operation

Markets:
• Mobile and industrial hydraulics

Applications:
• Mobile diagnostic
• p-Q measurement
• Hydraulic tests with load valve

Read More Show Less

CAD Drawings + Files

Part Number
K-SCFTT-060-C2-05 STP

Ok

x

Related Documents

Literature and Reference Materials
Manual SCFT-CAN
Contact & Support Information
Feedback Form
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614