K-SCLVT-PTQ-750-C2-05 - Hydraulic testers SCLV / SensoControl | Parker NA

Hydraulic testers SCLV / SensoControl | #K-SCLVT-PTQ-750-C2-05

K-SCLVT-PTQ-750-C2-05

Hydraulic testers SCLV / SensoControl | #K-SCLVT-PTQ-750-C2-05

The hydraulic testers SCLV are designed for testing the functionality of motors, pumps, valves and hydrostatic drives. These easy-to-use hydraulic testers can help locate faults in a hydraulic system.


Technical Specifications

  • Operating Pressure: 400 bar
  • Calibration Type: Factory calibration according to ISO 9001
  • Product Style: CAN hydraulic tester with pressure load valve
  • Product Type: Hydraulic tester CAN
  • Flow Rates: 20...750 l/min
  • Port Size: 1-7/8“ UNF
  • Division: High Pressure Connectors Europe Division
  • Port Type: UNF
  • Operating Pressure: -10...+50 °C
  • Maximum Fluid Temperature: +90 °C
  • Minimum Fluid Temperature: -20 °C
  • Specifications Met: CE
  • For Fluid Type: Oil based liquid
  • Weight: 8.9 kg
  • Height: 150 mm
  • Length: 235 mm
  • Width: n.a.
Safety Warning

Item Information

Measurement of pressure, temperature and flow
Special features:
• Easy to use in both flow directions; integrated oil bypass protects the system, testing device and operator from surge pressures
• User-selectable flow direction enables smooth connection and simple measuring
• Can be put into use quickly with pumps, valves, motors, cylinders and hydrostatic drives

The hydraulic testers are designed for testing the functionality of motors, pumps, valves and hydrostatic drives. These easy-to-use hydraulic testers can help locate faults in a hydraulic system.
These hydraulic testers can be used for precisely measuring pressure, temperature and flow. The testers are also helpful when performing hydraulic system maintenance, locating error sources on directional control valves and making valve adjustments.
The pressure-load valve with its integrated bypass-blowout discs makes it possible to build up pressure progressively in order to check the flow in an entire working area.
Integrated safety shut-off (blow-out discs)
The load valve is fitted with two safety blow-out discs. The device is protected by this safety mechanism. These discs break and the load valve becomes inactive whenever the maximum permitted operating pressure (Pmax) is exceeded. The complete flow then runs off to the tank. Read the operating manual carefully before replacing the blow-out discs.

Features / Advantages:
• Pressure, temperature and flow measuring device
• 2 measuring ranges of up to 750 l/min
• High-pressure-resistant up to 480 bar
• Integrated overload protection
• Reverse-mode operation (direction of flow A - B)
• Also with CAN bus connection
• CAN version with integrated temperature sensor

Markets:
• Mobile hydraulic

Applications:
• Motors
• Pumps
• Valves
• Hydrostatic drives

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Manual SCLV/SCLVT Hydraulic Tester
Contact & Support Information
Feedback Form
Compliance, Certifications & Safety
HPCE_ISO9001_WBL
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614