Cartridge Spool Type Shuttle Valve with Spring Offset | #K04B3-5.0V


LOADING IMAGES
K04B3-5.0V

Cartridge Spool Type Shuttle Valve with Spring Offset | #K04B3-5.0V OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Flow Rate: 25 GAL/MIN, 90 L/MIN
  • Switching Pressure: 73 PSI, 5 BAR
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division Europe
  • Flow Rate: 24 gal/min, 90 L/min
  • Switching Pressure: 73 psi, 5 bar
  • Seal Material: Fluorocarbon
  • Maximum Flow Rate: 24 gal/min, 90 L/min
  • Standard Flow Rate Setting: 13 gal/min, 50 L/min
  • Operation Type: Spring Offset
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Actuation Type: Pressure Sensing
  • Configuration: 3-way Spool Type
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Leak Rate: 55 @ 1450 PSI (100 BAR) cm3/min
  • Cavity Size: C10-3
  • Function: Shuttle
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 37 lb-ft, 50 Nm
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Maximum Operating Temperature: +400 °F, +204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Weight: 0.31 lb, 0.14 kg
  • Body Material: N/A
Safety Warning

Item Information

The Parker K04B3 Shuttle Valve is a two position, three way, spring offset, spool type valve that accepts flow from two different sources and diverts the higher pressure out a single port. In its neutral, spring offset position, flow will from port 3 to port 2. If the pressure in port 1 exceeds the pressure in port 3, the spool will shift to allow flow from port 1 to port 2. When pressure at port 1 drops below pressure in port 3, the spool will shift back to its neutral position allowing flow from port 3 to port 2.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505