Frameless Low Voltage Servo Motors - K Series (CE Certified) | #K178050-EY2-CE


LOADING IMAGES
K178050-EY2-CE

Frameless Low Voltage Servo Motors - K Series (CE Certified) | #K178050-EY2-CE

Frameless Servo Motors Kits are the ideal solution for machines requiring high performance in small spaces, allowing direct integration within the mechanical transmission. Available with windings upto 100V, power ratings to 2kW and speeds to 10000 min-1.


Technical Specifications

  • Winding Type: [EY] : 5.355 Nm @ 2477 RPM / 230VAC
  • Feedback Option: With Hall-Effect Commutation
  • Frame Size: [K178] : 178 mm
  • Length: [050] : 53.95 mm
  • Frame Size: 178 mm
  • Continuous Output Power: 1.389 kW
  • Continuous Torque: 5.355 Nm, 47.392 lb-inch
  • Peak Torque: 26.6 Nm, 235.41 lb-inch
  • Rated Speed: 2477 RPM
  • Input Voltage: 230 VAC
  • Motor Pole Count: 18
  • Feedback Type: With Hall-Effect Commutation
  • Compatible Parker Drive: VIX, Compax3, AC890SD
  • Specifications Met: CE
  • Ingress Protection Rating: IP00
  • Holding Brake Included: -
  • Cooling Method: Natural Convection
  • Shaft Type: Hollow (ID: 7.62 - 95.74mm)
Safety Warning

Item Information

Frameless servo motors provide higher dynamic stiffness by eliminating the compliance of shaft attachments. The construction of Parker's K-series Frameless Servo Motor Kits gives equipment designers the advantages of lowered costs, increased reliability and improved performance. Frameless Kit Motors are the most cost-effective direct drive servo motor solutions available. Kit motors save space in applications because the couplings, motor mounting brackets and extra bearings you would find in coupled drive construction are eliminated.

Applications:
• Medical
• Hand tool
• Packaging machinery
• Rotating table
• Special Machines
• Pump
• Compressor

Technical Overview:
• Motor Technology : permanent magnet synchronous servo motor kit
• Frame Sizes : 32mm | 44mm | 64mm | 89mm | 178mm
• Power Range : 0.06 ... 2 kW
• Torque Range : 0.07 ... 23 Nm
• Speed Range : up to 10000 min-1
• Voltage Supply : up to 155VDC bus | 115VAC | 240VAC (only for K178)
• Number of Poles : 4 (K032) | 6 (K044) | 8 (K064) | 12 (K089) | 18 (K178)
• Cooling : Natural Convection
• Protection Level : IP00
• Feedback Sensors : Hall Effect Sensor | Resolver | Absolute Encoder (EnDat, Hiperface) | Without Sensor
• Other Options : Holding Brake (optional)
• Marking : CE

Advantages:
• Low voltage
• Compact dimensions and robustness
• Large hollow shaft
• Direct drive: accurate and dynamic motion
• Integrated Hall Effect sensor as an option
• Higher stiffness of the system
• Simple, light and compact machine design
• no coupling systems needed
• Global cost reduction
• Increased reliability and reduced maintenance
• Integration assistance

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859