K3/16D3-G230M - K-MT 1-8 Series Heatless Compressed Air Dryer | Parker NA

K-MT 1-8 Series Heatless Compressed Air Dryer | #K3/16D3-G230M

K3/16D3-G230M

K-MT 1-8 Series Heatless Compressed Air Dryer | #K3/16D3-G230M

Compact, heatless compressed air dryers for applications requiring volume flows up to 86m³/h @ 7 barg and dew points of -40°C (-25°C and -70°C options).


Technical Specifications

  • Flow Rate: 25 m³/h @7 barg (15 cfm @102 psig)
  • Electrical Requirements: 230V 1ph 50/60Hz
  • Port Size: ¼ inch
  • Optional Accessories: None
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: K-MT 1-8
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Pressure Dew Point: Standard: -40°C (-40°F)
    , Options: -70°C (-100°F) or -20°C (-4°F)
  • ISO Grade: Standard: Class 2.2.1
    Options: Class 2.1.1 or Class 2.3.1
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 50.0 °C Maximum, 122.0 °F Maximum
  • Connection Type: BSPP
  • Ingress Protection Rating: IP65 Indoor and Frost Free Installation Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: 65 to 86 dBA
  • Height: 828.0 mm, 33 inch
  • Width: 345.0 mm, 14 inch
  • Depth: 210.0 mm, 8 inch
Safety Warning

Item Information

The Parker K-MT 1-8 range of heatless adsorption dryers are designed to dry industrial compressed air reliably and efficiently down to a pressure dew point of -40°C (-25°C and -70°C options available). The units are compact and can be installed either free-standing or wall mounted. They come equipped with integrated high performance OIL-X pre- and after filtration and are capable of volume flows up to 86 m³/h in a system operating at 7 barg (100 psig).

Features
• Pressure dew points down to -40°C (-25°C and -70°C options available)

• Volume flows up to 86 m³/h @ 7 barg (100 psig)

• High performance pre- and after filters installed as standard

• Energy saving dew point dependent switching (DDS) as an option

Benefits
• Highest quality air

• Compact and space saving

• Energy efficient

• Very flexible due to a wide range of options and accessories

Energy Savings
Where an application calls for a unit able to cope with variations in operating pressure and load, the installation of a dew point sensor at the outlet of the dryer is available as an option. In such an operating mode, the changeover cycle between chambers only takes place when required, and is dependent on the required dew point being achieved. Only upon reaching this adjustable set dew point, does changeover to the regenerated chamber occur. This feature enables the drying phase to be lengthened and thus avoids the unnecessary use of purge air for regeneration and consequently provides energy savings.

Compressed air can be selectively dried to meet a dew point of -25°C down to -70°C.

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066