K330AATS - OIL-Xplus Genuine Replacement Compressed Air Filter Elements | Parker NA

OIL-Xplus Genuine Replacement Compressed Air Filter Elements | #K330AATS

K330AATS

OIL-Xplus Genuine Replacement Compressed Air Filter Elements | #K330AATS

High efficiency coalescing, dry particulate and oil vapour removal filter elements for Parker domnick hunter OIL-Xplus compressed air filters.


Technical Specifications

  • Filter Type: AATS High Efficiency Coalescing and Dry Particulate
  • Micron Rating: Down to 0.01 micron
  • For Use With: OIL-Xplus 0330G and 1000G Housings
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: domnick hunter
  • Technology: Filtration
  • Product Type: Compressed Air Filter Element
  • Product Series: OIL-Xplus Genuine Replacement Compressed Air Filter Elements
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Element Change Interval: 12 Months
  • Number of Elements: 1 (3 required for 1000G Housings)
Safety Warning

Item Information

Compressed air filter elements are designed to remove oil and water in liquid and aerosol state, atmospheric dirt and solid particulate.

Parker domnick hunter OIL-Xplus elements have been proven and trusted for many years, delivering continuous high quality compressed air. The design of the original OIL-Xplus element has been modified to include pleated media construction and improved drainage material.

Pleated media construction reduces the differential pressure over the elements service life, reducing operational costs. Changes to the materials of construction of the element, increases the operating parameters of the standard replacement element.

Features
• Lower total cost of ownership

• Lower environmental impact reducing CO2 emissions

• Guaranteed continuous air quality

• Design to be retrofitted into original OIL-Xplus filter housings

• Replaces standard AO, AA, PF, AX and AO-TS, AA-TS grade elements

• Maximum operating temperature 100°C

Sizing and Selection
Please refer to the product literature to verify filter codes, sizes and quantities required before ordering. Only using genuine Parker replacement elements will guarantee the filter’s performance.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066