K-MT 10-95 Series Heatless Compressed Air Dryer | #K45/16D3-G230M


LOADING IMAGES
K45/16D3-G230M K45/16D3-G230M K45/16D3-G230M K45/16D3-G230M

K-MT 10-95 Series Heatless Compressed Air Dryer | #K45/16D3-G230M

Large flow heatless compressed air dryers for applications requiring volume flows up to 940m³/h @ 7 barg with a pressure dew point of -40°C (-25°C and -70°C options).


Technical Specifications

  • Flow Rate: 420 m³/h @7 barg (247 cfm @102 psig)
  • Port Size: 1½ inch
  • Optional Accessories: None
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: K-MT 10-95
  • Industry: Industrial Manufacturing Equipment
    Automotive
    Electronics
    Medical & Dental
  • ISO Grade: Standard: Class 2.2.2
    Options: Class 2.1.2 or Class 2.3.2
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 50.0 °C Maximum, 122.0 °F Maximum
  • Electrical Requirements: Standard:
    230V 1ph 50/60Hz

    Options:
    115V 1ph 50/60Hz
    or 24V DC
  • Connection Type: BSPP
  • Ingress Protection Rating: IP65 Indoor and Frost Free Installation Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
    Others on request.
  • Noise Level: 65 to 86 dBA
  • Height: 1808.0 mm, 71 inch
  • Width: 1245.0 mm, 49 inch
  • Depth: 555.0 mm, 22 inch
  • Weight: 334 kg, 736 lb
Safety Warning

Item Information

The Parker K-MT 10-95 range of heatless adsorption dryers are designed to dry industrial compressed air reliably and efficiently down to a pressure dew point of -70°C. The units are compact and are designed to be installed free standing. They come equipped with integrated high performance OIL-X pre- and post filtration and are capable of volume flows up to 940 m³/h @ 7 barg (100 psig).

Features
• Pressure dew points down to -70°C

• Volume flows up to 940m³/h @ 7 barg (3600 cfm @ 102 psig)

• High performance OIL-X pre- and post filters installed as standard

• Energy saving dew point dependent switching (DDS) as an option

Benefits
• Highest quality air

• Energy efficient

• Very flexible due to a wide range of options and accessories

Energy Savings
Where an application calls for a unit able to cope with variations in operating pressure and load, the installation of a dew point sensor at the outlet of the dryer is available as an option. In such an operating mode, the changeover cycle between chambers only takes place when required, and is dependent on the required dew point being achieved. Only upon reaching this adjustable set dew point, does changeover to the regenerated chamber occur. This feature enables the drying phase to be lengthened and thus avoids unnecessary use of purge air for regeneration and consequently provides energy savings.

Compressed air can be selectively dried to meet a dew point of -25°C down to -70°C.

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
K45/16D3-G230M STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066