K7/16BP3-G230M - Breathing Star BSP-MT 1-8 Industrial and Medical Breathing Air System | Parker NA

Breathing Star BSP-MT 1-8 Industrial and Medical Breathing Air System | #K7/16BP3-G230M

K7/16BP3-G230M

Breathing Star BSP-MT 1-8 Industrial and Medical Breathing Air System | #K7/16BP3-G230M

Small to medium flow breathing air treatment systems providing purified breathing air, with CO/CO2 reduction. Meeting European Pharmacopoeia and other international breathing air standards with volume flow rates up to 139 m³/h @ 13 barg.


Technical Specifications

  • Flow Rate: 116 m³/h @ 13 barg (68 cfm @ 189 psig)
  • Port Size: ½ inch
  • Electrical Requirements: 230V 1ph 50/60Hz
  • Optional Accessories: None
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Breathing Air Purifier
  • Product Series: BSP-MT 1-8
  • Application: • Tank cleaning
    • Spray painting
    • Asbestos removal
    • Shot blasting
    • Tunnelling
    • Confined spaces
    • Welding
    • Demolition
  • Industry: Agriculture, Aviation, Chemical, Construction, Electrical Utilities, Fire Service, Food & Beverage Production, Gas Utilities, Hazmat, Iron / Steel Production, Manufacturing, Marine / Shipyard, Mining, Nuclear, Oil & Gas Production, Petrochemical, Pulp & Paper, Pharmaceutical & Labs, Public Works, Water Treatment, Welding.
  • Pressure Dew Point: -40 °C, -40.0 °F, -40 °F
  • ISO Grade: ISO8573-1:2010 Class 2.2.1
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 50.0 °C Maximum, 122.0 °F Maximum
  • Compatible Prefilter: OIL-X AOPX015C and AAPX015C (Included)
  • Compatible After Filter: OIL-X AOPX015C (Included)
    OIL-X AAPX015C (Option)
  • Connection Type: BSPP
  • Ingress Protection Rating: IP65 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1358.0 mm, 53 inch
  • Width: 748.0 mm, 29.4 inch
  • Depth: 300.0 mm, 11.8 inch
  • Weight: 85 kg, 187.4 lb
Safety Warning

Item Information

Parker BSP-MT 1-8 industrial and medical breathing air systems combine a heatless adsorption dryer with integral purification and catalytic stages, designed to treat compressed air reliably and efficiently to meet the medical breathing air requirements of the European Pharmacopoeia and other international breathing air standards. Equipped with integrated high efficiency OIL-X pre- and after filtration they are sized for flow rates of up to 139 m³/h @ 13 barg.

BSP-MT 1-8 breathing air systems operate a fixed, timed changeover cycle between the dryer's two specially filled twin-vessels. Continuous, uninterrupted operation is maintained utilising pressure swing adsorption technology together with individually operated main and exhaust valves.

Where the application requires additional monitoring, the installation of a dew point sensor is available as an option. The chosen pressure dew point setting allows the changeover time of the individual vessels to be adjusted to meet operating requirements whilst providing reliable monitoring of the dryer’s performance.

Sizing and Selection
To ensure quoted air purity performance is met, a breathing air system must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066