KB181 2-275 - Hydrogenated Nitrile 60 Durometer O-Ring (KB181-60) | Parker NA

Hydrogenated Nitrile 60 Durometer O-Ring (KB181-60) | #KB181 2-275

KB181-60 (21926)

Hydrogenated Nitrile 60 Durometer O-Ring (KB181-60) | #KB181 2-275

Parker's hydrogenated nitrile (HNBR, HSN) O-rings are very compatible with oils and gases.


Technical Specifications

  • Inside Diameter: 10.484 inch
  • Width: 0.139 inch
  • Polymer Material Options: Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Trade Name: 21926
  • Durometer: 60 Shore A
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -25 °F
  • Maximum Operating Temperature: 300 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's hydrogenated nitrile (HNBR, HSN) is a synthetic polymer that results from the hydrogenation of nitrile rubber (NBR). Superior mechanical characteristics and particularly high strength, helps reduce extrusion and wear.

• Heat resistance
• Up to 150°C (300°F)
• Cold flexibility
• Down to approximately -48°C (-55°F)
• Chemical resistance
• Aliphatic hydrocarbons
• Vegetable and animal fats and oils
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, bases and salt solutions at moderate temperatures
• Water and steam up to 149°C (300°F)
• Ozone, aging and weathering

Not compatible with:
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters and ethers)
• Strong acids
• Used for Diesel Applications

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

O-Ring & Engineered Seals Division

2360 Palumbo Drive

Lexington,

KY

United States

40509

Phone

859 269 2351

Fax

859 335 5128

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687519