KJ947-12-12C - Parkrimp No-Skive Two-piece Hose Fitting 47 Series Fittings | Parker NA

Parkrimp No-Skive Two-piece Hose Fitting 47 Series Fittings | #KJ947-12-12C

Click to View CAD Model
KJ947-12-12C

Parkrimp No-Skive Two-piece Hose Fitting 47 Series Fittings | #KJ947-12-12C

Parker's 47 Series crimp style 2-pc. hydraulic stainless steel fittings are renowed for its ease of assembly and are a complete range of permament, crimp-style hydraulic hose fittings for use with adjustable crimpers.


Technical Specifications

  • Port Connection: 1-3/16"
  • Product Style: Female ORFS Swivel
  • Materials of Construction: Stainless Steel
  • Shape: Elbow 90° - Short Drop
  • Hose I.D. (size): -12
  • For Fluid Type: Hydraulic Fluids on Mineral-oil Basis, Coolants (Water-Glycol), Lubricants (Oils), Air, Water
  • Connection 2 Type: Female ORFS Swivel
  • Connection 1 Type: Parker Design
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Brand: Parker
  • Maximum Operating Temperature: 105 °C, 221 °F
  • Configuration: Hose to Port
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Shape: Elbow 90° - Short Drop
  • Application: Medium Pressure Hydraulics
  • Product Type: Crimp Fittings No-Skive Two-piece
  • Technology: Fluid & Gas Handling
  • Tube Outside Diameter: n/a
  • Connection 2 Size: 1-3/16 inch Thread
  • Connection 1 Size: 19.1 mm Hose I.D., 3/4 inch Hose I.D., -12 (Size)
  • Division: Polymer Hose Division Europe
  • Body Material: Stainless Steel
  • Maximum Operating Pressure: 41.0 MPa, 410 bar
Safety Warning

Item Information

Parker Parkrimp Medium Pressure Stainless Steel Fittings - 47 Series - are permanent, crimp style hydraulic fittings that allow a quick assembly with our family of Adjustable crimpers. Assembly of No-Skive hose and fittings does not require removal of the outer cover of the hose. This eliminates premature hydraulic hose failure caused by skiving too long or short. 47 Series Stainless Steel Fittings combined with 46 or 48 Series Shells are used with Parker Wire Braided Hydraulic hoses such as Elite No-Skive Hoses, No-Skive Compact Water Cleaing Hoses, Elite No-Skive- Low Temperature Hoses, No-Skive Compact Rail-Hoses with fire retardant cover, Elite No-Skive Super Tough-Compact Hoses, No-Skive Compact Twin Constant Pressure hoses with tight bend radius and a lot more.
Available in sizes from -4 to -16 in a wide variety of end configurations and around the world. For highly corrosive applications.

Markets:
Mobile
Industrial
Chemical
Mining
Marine

Features/Benefits:
• No-Skive technology offers easy, efficient, and safe production processes
• Wide range of end configurations
• Easy push on force

Applications:
Automotive / Machine Tool
Injection Moulding
Pulp and Paper
Marine / Offshore / Shipyard
Power Generation and Energy
Vertical Drill Rigs
Transportation
Chemical Industry
Tool Industry
Steel Works

Compatible Hoses:
47 Series Nipple in Combination with 46 Series shell from size -4 up to size -16
421SN, 441, 441RH, 461LT, 462, 462ST, 462TC, 463, 492, 492ST, 692, 692TWIN

47 Series Nipple in Combination with 48 Series shell from size -4 up to size -16
" 301SN, 387, 387TC, 387ST, 421SN, 462, 487, 487TC, 487ST

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513