Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Cylinder Mounting Accessories - Knuckle Standard Accessories (Americas)
| Literature and Reference Materials |
|---|
| Parker Cylinder Mounting Accessories - Catalog HY08-1300-1/NA |
| Products | Load Capacity | Pin Diameter | Thread Size |
|---|---|---|---|
| 0690890000 | 5000 LB | 0.500 INCH | 7/16-20 INCH |
| 0690900000 | 5700 LB | 0.500 INCH | 1/2-20 INCH |
| 0690910000 | 12100 LB | 0.750 INCH | 3/4-16 INCH |
| 0690920000 | 13000 LB | 1.000 INCH | 7/8-14 INCH |
| 0690930000 | 21700 LB | 1.000 INCH | 1-14 INCH |
| 0690940000 | 33500 LB | 1.375 INCH | 1 1/4-12 INCH |
| 0690950000 | 45000 LB | 1.750 INCH | 1 1/2-12 INCH |
| 0690960000 | 53500 LB | 2.000 INCH | 1 3/4-12 INCH |
| 0740750000 | 3300 LB | 0.438 INCH | 5/16-24 INCH |
| 0962160000 | 75000 LB | 2.000 INCH | 1 7/8-12 INCH |
| 0962170000 | 98700 LB | 2.500 INCH | 2 1/4-12 INCH |
| 0962180000 | 110000 LB | 3.000 INCH | 2 1/2-12 INCH |
| 0962190000 | 123300 LB | 3.000 INCH | 2 3/4-12 INCH |
| 0962200000 | 161300 LB | 3.500 INCH | 3 1/4-12 INCH |
| 0962210000 | 217300 LB | 3.500 INCH | 3 1/2-12 INCH |
| 0962220000 | 273800 LB | 4.000 INCH | 4-12 INCH |