Hydraulic Reservoir Isolator - KVE Series KleenVent® - (Americas) | #KVE080M50A2


LOADING IMAGES
KVE080M50A2

Hydraulic Reservoir Isolator - KVE Series KleenVent® - (Americas) | #KVE080M50A2

As a maintenance-free alternative to traditional filler breathers, a KleenVent® protects against the ingestion of airborne contamination and keeps hydraulic fluid clean - extending oil life and reducing the overall cost of hydraulic system maintenance


Technical Specifications

  • Enclosure Material: Metal - 16 Gauge Steel
  • Elastomer Material: Urethane
  • Volume (Gallons): 80
  • Division: Accumulator and Cooler Division
  • Volume: 80 g, 302.8 L
  • Enclosure Material: Metal - 16 Gauge Steel
  • Elastomer: Urethane
  • Height: 74 inch, 1874.7 mm
  • Width: 21.4 inch, 543.4 mm
  • Depth: 21.4 inch, 543.4 mm
  • Weight: 65.5 lb, 29.7 kg
  • Operating Temperature: -40 to 200 °F, -40 to 93 °C
  • Pressure Rating: Atmospheric psi
  • Port Size: Barbed Fitting for 1" I.D. Hose Connection
  • Coating: Black Powder Coat
  • For Fluid Type: Compatible with most mineral oil-based fluids
Safety Warning

Item Information

Parker's KleenVent®  hydraulic reservoir isolator provides protection against the ingestion of airborne contaminants - dust, chemical and water vapor - reducing system maintenance and maximizing uptime, which creates a marketable OEM advantage to increase OEM revenues. These characteristics make KleenVent® the ideal alternative to traditional filler breather filters used in hydraulic reservoir applications. 



Fluid contamination can lead to high maintenance costs and downtime in hydraulic systems. KleenVent® reservoir isolators provide protection against the ingestion of airborne contaminants – dust, chemicals, and water vapor – into your hydraulic system through the reservoirs breather-vent. By using an elastomer bladder as a lung, the changes in gas volume in a hydraulic system's reservoir can be trapped and prevented from mixing with the outside atmosphere. And unlike conventional breather-vent filters, KleenVent® reservoir isolators provide a positive separation without the possibility of clogging or need for maintenance. Work smarter with a Kleen

Hydraulic System. 







Markets:

• Industrial

• Automotive

• Marine & Offshore

• Oil & Gas

• Renewable & Wind Energy

• Power Generation

• Mining

• Construction

• Transport Rail & Truck



Features and Benefits:

• Provides low maintenance solution, reducing downtime and extending breather filter life

• Reduces cost for hydraulic system maintenance and waste disposal

• Standard capacities up to 100 Gallons (378.5 Liters) - Units can be tied in parallel to achieve larger capacity

• Urethane bladder compound offers larger capacities and custom designs/shapes

• Five additional elastomeric bladder polymers offer a wide range of fluid compatibility

• Compatible with virtually any industrial fluid with the proper bladder selection (Consult factory)

• Available temperature range of -40°F to 400°F (-40°C to 204°C)

• Thermoplastic reservoir constructed enclosure offers lightweight and cost effective design

• Steel hydraulic reservoir enclosure option offers a robust design for arduous applications

• Optional pressure/vacuum breaker installation kits available



Applications:

• Steel/primary metal mills

• Foundries

• Tire presses

• Pulp and paper mills

• Plastic molding facilities

• Power generation plants

• Gear boxes

• Wind Turbines

• Automotive plants

• Custom designs for mobile applications (consult factory)

• Any environments with high levels of air contamination

• Any environments with high humidity





Learn more about all the benefits of KleenVent® hydraulic fluid reservoir isolator and its’ breather vent advantages, options and dimensions under Product Support. 

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
KleenVent® Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic Actuator Division

500 South Wolf Road

Des Plaines

IL

UNITED STATES

60016

Phone

847-298-2400

Fax

847-294-2655

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687492